Configuration Options The API Flow Control Support ... The driver is fully reentrant and supports multiple driver instances. The driver does not buffer or queue data. However, it queues UART ...
ProductMicrocontrollersResource TypeSoftware API documentation
You are viewing documentation for version: 4.2 | Version History I/O Stream RTT I/O Stream Description ... sl_status_t sl_iostream_rtt_init (void) RTT Stream init. Variables ... Status result
ProductMicrocontrollersResource TypeSoftware API documentation
// Platform//Version 5.0.1 //Security ... is the recommended device independent crypto API and should be used whenever possible ... sl_se_otp_init_t otp_settings_init = SL_SE_OTP_INIT_DEFAULT;
Training ... // Gecko Platform//Version 4.4.1 //Services ... This driver works with a configurable time unit called tick. ... All API functions can be called from within interrupt handlers.
Results 1-6 of 6 for gecko-platform/4.0/emlib/api/efm32xg22/driver/api/struct-s-p-i-d-r-v-init