// Gecko Platform//Version 4.4.1 //Services ... The hardware timer peripheral must be properly clocked from the application. ... All API functions can be called from within interrupt handlers.
You are viewing documentation for version: 4.2 | Version History UARTDRV - UART Driver Description ... support, the driver includes the GPIOINT driver to emulate a hardware implementation of ...
ProductMicrocontrollersResource TypeSoftware API documentation
You are viewing documentation for version: 4.2 | Version History ... The control block references a ring buffer for each configured channel. ... You should avoid using it in production.
ProductMicrocontrollersResource TypeSoftware API documentation
// Platform//Version 5.0.1 //Security //API Documentation //SE Manager You are viewing documentation for version: 5.0.1 ... Hardware block inside the SE used for generating random numbers.