sl_cycle_counter_handle_t Struct Reference
A Cycle Counter Instance.
#include <sl_cycle_counter.h>
Data Fields | |
uint32_t | start |
Cycle counter at start of recording. | |
uint32_t | cycles |
Cycles elapsed in last recording. | |
uint32_t | max |
Max recorded cycles since last reset or init. | |
A Cycle Counter Instance.
Field Documentation
◆ start
uint32_t sl_cycle_counter_handle_t::start |
Cycle counter at start of recording.
◆ cycles
uint32_t sl_cycle_counter_handle_t::cycles |
Cycles elapsed in last recording.
◆ max
uint32_t sl_cycle_counter_handle_t::max |
Max recorded cycles since last reset or init.