You are viewing documentation for version: 4.2 | Version History ... The control block references a ring buffer for each configured channel. ... You should avoid using it in production.
ProductMicrocontrollersResource TypeSoftware API documentation
You are viewing documentation for version: 4.2 | Version History ... Configuration Options The API Flow Control Support Example ... #define EMDRV_UARTDRV_MAX_DRIVER_INSTANCES 4
ProductMicrocontrollersResource TypeSoftware API documentation
Training ... Register // Gecko Platform//Version 4.4.1 //Services //API Documentation //Sleep Timer ... Definition at line 90 of file platform/service/sleeptimer/inc/sl_sleeptimer.h
... that PSA Crypto is the recommended device independent crypto API and should be used whenever possible. ... , secure boot and secure debug implementation, is available on all series 2 devices.