You are viewing documentation for version: 4.2 | Version History ... The control block references a ring buffer for each configured channel. ... You should avoid using it in production.
ProductMicrocontrollersResource TypeSoftware API documentation
You are viewing documentation for version: 4.2 | Version History ... Configuration Options The API Flow Control Support Example ... [in] data A pointer to the transfer data buffer. [in]
ProductMicrocontrollersResource TypeSoftware API documentation
Training ... Login ... // Gecko Platform//Version 4.4.1 //Services ... All API functions can be called from within interrupt handlers. ... N/A data An extra parameter for the user application.
... that PSA Crypto is the recommended device independent crypto API and should be used whenever possible. ... , secure boot and secure debug implementation, is available on all series 2 devices.