Struct representing an I/O Stream EUSART configuration.

Public Attributes#

EUSART_TypeDef *

Pointer to EUSART peripheral.

EUSART_HwFlowControl_TypeDef

Flow control.

bool

enable_high_frequency

CMU_Clock_TypeDef

Peripheral Clock.

GPIO_Port_TypeDef

Transmit port.

unsigned int

Transmit pin.

GPIO_Port_TypeDef

Receive port.

unsigned int

Receive pin.

GPIO_Port_TypeDef

Flow control, CTS port.

unsigned int

Flow control, CTS pin.

GPIO_Port_TypeDef

Flow control, RTS port.

unsigned int

Flow control, RTS pin.

Public Attribute Documentation#

eusart#

EUSART_TypeDef* sl_iostream_eusart_config_t::eusart

Pointer to EUSART peripheral.


flow_control#

EUSART_HwFlowControl_TypeDef sl_iostream_eusart_config_t::flow_control

Flow control.


enable_high_frequency#

bool sl_iostream_eusart_config_t::enable_high_frequency

enable_high_frequency


clock#

CMU_Clock_TypeDef sl_iostream_eusart_config_t::clock

Peripheral Clock.


tx_port#

GPIO_Port_TypeDef sl_iostream_eusart_config_t::tx_port

Transmit port.


tx_pin#

unsigned int sl_iostream_eusart_config_t::tx_pin

Transmit pin.


rx_port#

GPIO_Port_TypeDef sl_iostream_eusart_config_t::rx_port

Receive port.


rx_pin#

unsigned int sl_iostream_eusart_config_t::rx_pin

Receive pin.


cts_port#

GPIO_Port_TypeDef sl_iostream_eusart_config_t::cts_port

Flow control, CTS port.


cts_pin#

unsigned int sl_iostream_eusart_config_t::cts_pin

Flow control, CTS pin.


rts_port#

GPIO_Port_TypeDef sl_iostream_eusart_config_t::rts_port

Flow control, RTS port.


rts_pin#

unsigned int sl_iostream_eusart_config_t::rts_pin

Flow control, RTS pin.