LCD Animation Configuration.

Public Attributes#

bool

Enable Animation at end of initialization.

uint32_t

Initial Animation Register A Value.

Shift operation of Animation Register A.

uint32_t

Initial Animation Register B Value.

Shift operation of Animation Register B.

A and B Logical Operation to use for mixing and outputting resulting segments.

Number of first segment to animate.

Public Attribute Documentation#

enable#

bool LCD_AnimInit_TypeDef::enable

Enable Animation at end of initialization.


Definition at line 343 of file platform/emlib/inc/em_lcd.h

AReg#

uint32_t LCD_AnimInit_TypeDef::AReg

Initial Animation Register A Value.


Definition at line 345 of file platform/emlib/inc/em_lcd.h

AShift#

LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::AShift

Shift operation of Animation Register A.


Definition at line 347 of file platform/emlib/inc/em_lcd.h

BReg#

uint32_t LCD_AnimInit_TypeDef::BReg

Initial Animation Register B Value.


Definition at line 349 of file platform/emlib/inc/em_lcd.h

BShift#

LCD_AnimShift_TypeDef LCD_AnimInit_TypeDef::BShift

Shift operation of Animation Register B.


Definition at line 351 of file platform/emlib/inc/em_lcd.h

animLogic#

LCD_AnimLogic_TypeDef LCD_AnimInit_TypeDef::animLogic

A and B Logical Operation to use for mixing and outputting resulting segments.


Definition at line 353 of file platform/emlib/inc/em_lcd.h

startSeg#

LCD_AnimLoc_TypeDef LCD_AnimInit_TypeDef::startSeg

Number of first segment to animate.


Definition at line 356 of file platform/emlib/inc/em_lcd.h