You are viewing documentation for version:
PDFVMON initialization structure.
Public Attributes#
VMON channel to configure.
bool
Wake up from EM4H on rising edge.
bool
Wake up from EM4H on falling edge.
bool
Disable IO0 retention when voltage drops below threshold (IOVDD only).
Public Attribute Documentation#
channel#
EMU_VmonChannel_TypeDef EMU_VmonInit_TypeDef::channel
VMON channel to configure.
threshold#
int EMU_VmonInit_TypeDef::threshold
Trigger threshold (mV).
Supported range is 1620 mV to 3400 mV.
riseWakeup#
bool EMU_VmonInit_TypeDef::riseWakeup
Wake up from EM4H on rising edge.
fallWakeup#
bool EMU_VmonInit_TypeDef::fallWakeup
Wake up from EM4H on falling edge.
enable#
bool EMU_VmonInit_TypeDef::enable
Enable VMON channel.
retDisable#
bool EMU_VmonInit_TypeDef::retDisable
Disable IO0 retention when voltage drops below threshold (IOVDD only).