You are viewing documentation for version:4.5.1PDFSE status. Public Attributes#uint32_tbootStatusBoot status code / error code (Bits [7:0]). uint32_tseFwVersionSE firmware version. uint32_thostFwVersionHost firmware version (if available). SE_DebugStatus_tdebugStatusDebug lock status. boolsecureBootEnabledSecure boot enabled. Public Attribute Documentation#bootStatus#uint32_t SE_Status_t::bootStatusBoot status code / error code (Bits [7:0]). seFwVersion#uint32_t SE_Status_t::seFwVersionSE firmware version. hostFwVersion#uint32_t SE_Status_t::hostFwVersionHost firmware version (if available). debugStatus#SE_DebugStatus_t SE_Status_t::debugStatusDebug lock status. secureBootEnabled#bool SE_Status_t::secureBootEnabledSecure boot enabled.