You are viewing documentation for version:4.5.1I/O Stream UART config. Public Attributes#sl_iostream_dma_config_tdma_cfgDMA Config. IRQn_Typerx_irq_numberrx_irq_number IRQn_Typetx_irq_numbertx_irq_number uint8_t *rx_bufferUART Rx Buffer. size_trx_buffer_lengthUART Rx Buffer length. boollf_to_crlflf_to_crlf boolrx_when_sleepingrx_when_sleeping boolsw_flow_controlsw_flow_control Public Attribute Documentation#dma_cfg#sl_iostream_dma_config_t sl_iostream_uart_config_t::dma_cfgDMA Config. rx_irq_number#IRQn_Type sl_iostream_uart_config_t::rx_irq_numberrx_irq_number tx_irq_number#IRQn_Type sl_iostream_uart_config_t::tx_irq_numbertx_irq_number rx_buffer#uint8_t* sl_iostream_uart_config_t::rx_bufferUART Rx Buffer. rx_buffer_length#size_t sl_iostream_uart_config_t::rx_buffer_lengthUART Rx Buffer length. lf_to_crlf#bool sl_iostream_uart_config_t::lf_to_crlflf_to_crlf rx_when_sleeping#bool sl_iostream_uart_config_t::rx_when_sleepingrx_when_sleeping sw_flow_control#bool sl_iostream_uart_config_t::sw_flow_controlsw_flow_control