API Documentation#
List of Modules | Description |
---|---|
Generic Button API. | |
Coulomb Counter Driver API. | |
Provides an interface to the cycle counter of the DWT unit. | |
Direct Memory Access Driver. | |
SWO Debug - Serial Wire Output Debug Configuration. | |
ECODE is set of error and status codes related to DMA, RTC, SPI, NVM, USTIMER, UARTDRV, EZRADIO, TEMP, and NVM3 drivers. | |
GPIOINT General Purpose Input/Output Interrupt dispatcher. | |
I2C Simple Polled Master platform-driver. | |
Keyscan platform-driver. | |
Generic LED Driver.
| |
NVM3 Non-Volatile Memory Data Management platform-driver.
| |
PWM DriverThe PWM platform-driver uses one or more TIMER peripherals to generate one or more PWM waveform, with configurable frequency, duty cycle, and polarity. Multiple instances of the platform-driver can be created and allocated to their own TIMER channel. | |
Serial Peripheral Interface Driver. | |
TEMPDRV Temperature Driver provides an interface and various functionalities to the EMU internal temperature sensor. Subsequent sections provide more insight into TEMPDRV platform-driver.
| |
Universal Asynchronous Receiver/Transmitter Driver. | |
Microsecond Delay Timer Driver. |