DMA transfer configuration structure.
This structure configures all aspects of a DMA transfer.
Public Attributes#
Selects DMA trigger source.
PRS Synctrig clear enables to clear.
PRS Synctrig clear enables to set.
PRS Synctrig set enables to clear.
PRS Synctrig set enables to set.
Mask the PRS trigger input.
Dis.
Arbitration slot number.
Source address increment sign.
Destination address increment sign.
Counter for looped transfers.
Structure fetch operation bus port.
Source operation bus port.
Destination operation bus port.
Public Attribute Documentation#
ldmaCtrlSyncPrsClrOff#
uint8_t LDMA_TransferCfg_t::ldmaCtrlSyncPrsClrOff
PRS Synctrig clear enables to clear.
ldmaCtrlSyncPrsClrOn#
uint8_t LDMA_TransferCfg_t::ldmaCtrlSyncPrsClrOn
PRS Synctrig clear enables to set.
ldmaCtrlSyncPrsSetOff#
uint8_t LDMA_TransferCfg_t::ldmaCtrlSyncPrsSetOff
PRS Synctrig set enables to clear.
ldmaCtrlSyncPrsSetOn#
uint8_t LDMA_TransferCfg_t::ldmaCtrlSyncPrsSetOn
PRS Synctrig set enables to set.
ldmaCfgSrcIncSign#
LDMA_CfgSrcIncSign_t LDMA_TransferCfg_t::ldmaCfgSrcIncSign
Source address increment sign.
ldmaCfgDstIncSign#
LDMA_CfgDstIncSign_t LDMA_TransferCfg_t::ldmaCfgDstIncSign
Destination address increment sign.
ldmaCfgStructBusPort#
LDMA_CfgStructBusPort_t LDMA_TransferCfg_t::ldmaCfgStructBusPort
Structure fetch operation bus port.
ldmaCfgSrcBusPort#
LDMA_CfgSrcBusPort_t LDMA_TransferCfg_t::ldmaCfgSrcBusPort
Source operation bus port.
ldmaCfgDstBusPort#
LDMA_CfgDstBusPort_t LDMA_TransferCfg_t::ldmaCfgDstBusPort
Destination operation bus port.