Asynchronous mode initialization structure.

Public Attributes#

bool

Enable CS invert.

bool

Auto CS enabling.

bool

Enable USART Rx via PRS.

uint8_t

Select PRS channel for USART Rx. (Only valid if prs_rx_enable is true).

uint8_t

Auto CS hold time in baud cycles.

uint8_t

Auto CS setup time in baud cycles.

uint32_t

Clock divider.

Number of data bits in frame.

Parity mode to use.

Number of stop bits to use.

Majority Vote Disable for 16x, 8x and 6x oversampling modes.

Public Attribute Documentation#

cs_invert#

bool sl_hal_usart_async_config_t::cs_invert

Enable CS invert.

By default, chip select is active low. Set to true to make chip select active high.


auto_cs_enable#

bool sl_hal_usart_async_config_t::auto_cs_enable

Auto CS enabling.


prs_rx_enable#

bool sl_hal_usart_async_config_t::prs_rx_enable

Enable USART Rx via PRS.


prs_rx_channel#

uint8_t sl_hal_usart_async_config_t::prs_rx_channel

Select PRS channel for USART Rx. (Only valid if prs_rx_enable is true).


auto_cs_hold#

uint8_t sl_hal_usart_async_config_t::auto_cs_hold

Auto CS hold time in baud cycles.


auto_cs_setup#

uint8_t sl_hal_usart_async_config_t::auto_cs_setup

Auto CS setup time in baud cycles.


clock_div#

uint32_t sl_hal_usart_async_config_t::clock_div

Clock divider.


oversampling#

sl_hal_usart_ovs_t sl_hal_usart_async_config_t::oversampling

Oversampling used.


data_bits#

sl_hal_usart_data_bits_t sl_hal_usart_async_config_t::data_bits

Number of data bits in frame.

Notice that UART modules only support 8 or 9 data bits.


parity#

sl_hal_usart_parity_t sl_hal_usart_async_config_t::parity

Parity mode to use.


stop_bits#

sl_hal_usart_stop_bits_t sl_hal_usart_async_config_t::stop_bits

Number of stop bits to use.


majority_vote#

sl_hal_usart_majority_vote_t sl_hal_usart_async_config_t::majority_vote

Majority Vote Disable for 16x, 8x and 6x oversampling modes.


hw_flow_control#

sl_hal_usart_hw_flow_control_t sl_hal_usart_async_config_t::hw_flow_control

Hardware flow control mode.