Tamper options#
Tamper configuration options.
Levels, signals and filter options.
Macros#
No action taken.
Generate interrupt.
Increment filter counter.
System reset.
Erase OTP - THIS WILL MAKE THE DEVICE INOPERATIONAL!
Timeout ~32ms.
Timeout ~64ms.
Timeout ~128ms.
Timeout ~256ms.
Timeout ~512ms.
Timeout ~1s.
Timeout ~2s.
Timeout ~4.1s.
Timeout ~8.2s.
Timeout ~16.4s.
Timeout ~32.8s.
Timeout ~1.1min.
Timeout ~2.2min.
Timeout ~4.4min.
Timeout ~8.7min.
Timeout ~17.5min.
Timeout ~35min.
Timeout ~1.2h.
Timeout ~2.3h.
Timeout ~4.7h.
Timeout ~9.3h.
Timeout ~18.6h.
Timeout ~1.6days.
Timeout ~3.1days.
Timeout ~6.2days.
Timeout ~12.4days.
Timeout ~24.9days.
Timeout ~49.7days.
Timeout ~99.4days.
Timeout ~198.8days.
Timeout ~397.7days.
Timeout ~795.4days.
Counter threshold 2.
Counter threshold 4.
Counter threshold 8.
Counter threshold 16.
Counter threshold 32.
Counter threshold 64.
Counter threshold 128.
Counter threshold 256.
Tamper flags.
Macro Definition Documentation#
SL_SE_TAMPER_LEVEL_PERMANENTLY_ERASE_OTP#
#define SL_SE_TAMPER_LEVEL_PERMANENTLY_ERASE_OTPValue:
7
Erase OTP - THIS WILL MAKE THE DEVICE INOPERATIONAL!
SL_SE_TAMPER_FILTER_PERIOD_2DAYS#
#define SL_SE_TAMPER_FILTER_PERIOD_2DAYSValue:
0x16
Timeout ~1.6days.
SL_SE_TAMPER_FILTER_PERIOD_3DAYS#
#define SL_SE_TAMPER_FILTER_PERIOD_3DAYSValue:
0x17
Timeout ~3.1days.
SL_SE_TAMPER_FILTER_PERIOD_6DAYS#
#define SL_SE_TAMPER_FILTER_PERIOD_6DAYSValue:
0x18
Timeout ~6.2days.
SL_SE_TAMPER_FILTER_PERIOD_12DAYS#
#define SL_SE_TAMPER_FILTER_PERIOD_12DAYSValue:
0x19
Timeout ~12.4days.
SL_SE_TAMPER_FILTER_PERIOD_25DAYS#
#define SL_SE_TAMPER_FILTER_PERIOD_25DAYSValue:
0x1A
Timeout ~24.9days.
SL_SE_TAMPER_FILTER_PERIOD_50DAYS#
#define SL_SE_TAMPER_FILTER_PERIOD_50DAYSValue:
0x1B
Timeout ~49.7days.
SL_SE_TAMPER_FILTER_PERIOD_100DAYS#
#define SL_SE_TAMPER_FILTER_PERIOD_100DAYSValue:
0x1C
Timeout ~99.4days.
SL_SE_TAMPER_FILTER_PERIOD_199DAYS#
#define SL_SE_TAMPER_FILTER_PERIOD_199DAYSValue:
0x1D
Timeout ~198.8days.
SL_SE_TAMPER_FILTER_PERIOD_398DAYS#
#define SL_SE_TAMPER_FILTER_PERIOD_398DAYSValue:
0x1E
Timeout ~397.7days.
SL_SE_TAMPER_FILTER_PERIOD_795DAYS#
#define SL_SE_TAMPER_FILTER_PERIOD_795DAYSValue:
0x1F
Timeout ~795.4days.
SL_SE_TAMPER_FILTER_THRESHOLD_2#
#define SL_SE_TAMPER_FILTER_THRESHOLD_2Value:
0x7
Counter threshold 2.
SL_SE_TAMPER_FILTER_THRESHOLD_4#
#define SL_SE_TAMPER_FILTER_THRESHOLD_4Value:
0x6
Counter threshold 4.
SL_SE_TAMPER_FILTER_THRESHOLD_8#
#define SL_SE_TAMPER_FILTER_THRESHOLD_8Value:
0x5
Counter threshold 8.
SL_SE_TAMPER_FILTER_THRESHOLD_16#
#define SL_SE_TAMPER_FILTER_THRESHOLD_16Value:
0x4
Counter threshold 16.
SL_SE_TAMPER_FILTER_THRESHOLD_32#
#define SL_SE_TAMPER_FILTER_THRESHOLD_32Value:
0x3
Counter threshold 32.
SL_SE_TAMPER_FILTER_THRESHOLD_64#
#define SL_SE_TAMPER_FILTER_THRESHOLD_64Value:
0x2
Counter threshold 64.
SL_SE_TAMPER_FILTER_THRESHOLD_128#
#define SL_SE_TAMPER_FILTER_THRESHOLD_128Value:
0x1
Counter threshold 128.
SL_SE_TAMPER_FILTER_THRESHOLD_256#
#define SL_SE_TAMPER_FILTER_THRESHOLD_256Value:
0x0
Counter threshold 256.
SL_SE_TAMPER_FLAG_DGLITCH_ALWAYS_ON#
#define SL_SE_TAMPER_FLAG_DGLITCH_ALWAYS_ONValue:
(1UL << 1)
Tamper flags.
SL_SE_TAMPER_FLAG_KEEP_TAMPER_ALIVE_DURING_SLEEP#
#define SL_SE_TAMPER_FLAG_KEEP_TAMPER_ALIVE_DURING_SLEEPValue:
(1UL << 2)