Description Version API. Macros specifying the EMLIB and CMSIS version. ... #define _EMLIB_VERSION_PATCH 0 #define _CMSIS_VERSION 5.3.0 Version number of targeted CMSIS package.
ProductMicrocontrollersResource TypeSoftware API documentation
Training ... // Gecko Platform//Version 4.4.1 //Services ... This driver works with a configurable time unit called tick. ... All API functions can be called from within interrupt handlers.
Configuration Options The API Flow Control Support ... The driver is fully reentrant and supports multiple driver instances. The driver does not buffer or queue data. However, it queues UART ...
ProductMicrocontrollersResource TypeSoftware API documentation