CPMS Portfolio#
Features supported in CPMS#
The following table summarizes feature support by device family and security level:
Security Feature | Series 2 SVM–VSE (Secure Vault Mid – Virtual Secure Engine) | Series 2 SVM–HSE (Secure Vault Mid – Hardware Secure Engine) | Series 2 SVH–HSE (Secure Vault High – Hardware Secure Engine) | Series 3 Secure Vault | SiWx917 |
|---|---|---|---|---|---|
Secure Debug | ✅ | ✅ | ✅ | ✅ | — |
Secure Boot | ✅ | ✅ | ✅ | ✅ | — |
Tamper | — | — | ✅ | ✅ | — |
Public sign key (OTP) | ✅ | ✅ | ✅ | ✅ | — |
Public command key (OTP) | ✅ | ✅ | ✅ | ✅ | — |
OTA decryption key (OTP) | — | ✅ | ✅ | ✅ | — |
Custom keys (wrapped) | — | — | ✅ | ✅ | — |
AXiP | — | — | — | ✅ | — |
Custom identity (certs in flash) | ✅ | ✅ | — | ✅ | — |
Custom identity (certs in OTP) | — | — | ✅ | — | — |
Flash programming | ✅ | ✅ | ✅ | ✅ | ✅ |
Custom marking | ✅ | ✅ | ✅ | ✅ | ✅ |
Other customizations | ✅ | ✅ | ✅ | ✅ | ✅ |
Note: Ecosystem identity support is available only on select devices. Contact your sales representative or Silicon Labs technical support for more information.