Matter Versioning and Release Maintenance#
Silicon Labs Matter GitHub is being phased out in favor of using the Matter GSDK Extension that is available thru Studio and standalone via SLC-CLI.
Versioning Scheme#
FORMAT: vMAJOR.MINOR.PATCH-CSA_VERSION-PRE_RELEASE
Silicon Labs versions e.g., 3.0.0
CSA Matter version e.g., 1.1
[Optional] Prerelease flag e.g., alpha.1
Example: v3.0.0-1.1-alpha.1
Update digits based on the following criteria:
Major
CSA ups the major version number, or
Major GSDK version supported, or
Miscellaneous breaking change
Minor
CSA ups the minor version number, or
Minor GSDK version supported, or
Silabs updates e.g., new sample app, documentation, bug fixes, or
Silabs hardware platform added, or
Patch
Patch GSDK version supported, or
Targeted bug fixes
Pre-Release
As needed, e.g. release after TE1 can be called v2.3.0-1.2-alpha.1
To identify targeted feature requests/SQA quality level testing
alpha level quality to identify non-standard SQA level testing
beta level quality to identify certain SQA testing, but still in early development
Release Maintenance#
Matter GSDK Extension#
Release | Date | GSDK | WiSeConnect 3 SDK | Status |
|---|---|---|---|---|
v1.0.1-1.0 | 19-Dec-22 | v4.2.0 | N/A | Obsolete |
v1.0.3-1.0 | 3-Feb-23 | v4.2.1 | N/A | Obsolete |
v1.0.4-1.0 | 16-Feb-23 | v4.2.1 | N/A | Obsolete |
v1.0.5-1.0 | 10-Mar-23 | v4.2.2, v4.2.3, v4.2.4, v4.2.5 | N/A | Monitored |
v2.0.0-1.1 | 8-June-23 | v4.3.0 | N/A | Obsolete |
v2.1.0-1.1 | 27-July-23 | v4.3.1 | v3.0.10 | Obsolete |
v2.1.1-1.1 | 9-Oct-23 | v4.3.2, v4.3.3 | v3.1.0 | Maintained |
v2.2.0-1.2 | 13-Dec-23 | v4.4.0, v4.4.1 | v3.1.1 | Obsolete |
v2.2.1-1.2 | 10-Apr-24 | v4.4.1, v4.4.2 | v3.1.4 | Obsolete |
v2.2.2-1.2 | 3-May-24 | v4.4.1, v4.4.2, v4.4.3 | v3.2.0 | Active |