Getting Started with Matter SiW917 RCP Linux Host#
This guide describes how to get started developing a Matter Linux application with a Linux host device and a SiWx917 running in RCP mode. The application and connectivity stack run on the Linux host (Raspberry Pi), while the Wi-Fi and BLE link layers run on the SiWx917 RCP.
Check Prerequisites#
To run this Matter over Wi-Fi example, check for the following prerequisites:
Hardware Requirements#
The following hardware devices are required for this example:
SiWx917 WiFi 6 and Bluetooth LE Co-processor Radio Board
BRD4346A
Adapter board for co-processor
BRD8045B
Raspberrypi Board with Ubuntu version 24.04 LTS (64-bit) and above
Firmware Images#
Download the application and configuration files from Matter Artifacts page.
Building and running the Matter Linux with RCP App#
Get the relevant code and binaries
$ git clone https://github.com/SiliconLabs/si91x-rcp-driver.gitInstall the dependencies
$ sudo apt install -fy \ linux-headers-$(uname -r) \ wireless-tools \ net-tools \ iw \ rfkill \ isc-dhcp-client \ device-tree-compiler \ bluez \ build-essentialBoot Configuration Changes
Generate the dtbo file from the dts
$ dtc -@ -I dts -O dtb -o wfx-sdio-overlay.dtbo wfx-sdio-overlay.dtsCopy the generated dtbo file to /boot/firmware/overlay folder
$ sudo cp wfx-sdio-overlay.dtbo /boot/firmware/overlays/Add the following text in the config.txt file present in /boot/firmware folder
$ sudo nano /boot/firmware/config.txt############################################# # Following lines were added by Silabs team # ############################################# # Disable core_freq change because it impacts SPI bus speed # For details see https://github.com/raspberrypi/linux/issues/2094 # 250MHz was chosen to have a bus frequency of 41.6MHz core_freq=250 core_freq_min=250 # Allow EEPROM access dtparam=i2c_vc=on # Disable UART, Broadcom integrated Bluetooth and Wi-Fi dtoverlay=disable-uart dtoverlay=disable-bt dtoverlay=disable-bt-pi5 dtoverlay=disable-wifi dtoverlay=disable-wifi-pi5 # Enable Silabs Wi-Fi (only one bus may be enabled at a time) # Notes: # -SDIO frequency is limited to 25MHz to ensure compatiblity with all # Raspberry Pi versions # -If using a Raspberry Pi 4B with SPI, please limit frequency to 25000000 # -For more information, please contact Silabs support dtoverlay=wfx-sdio-overlay,sdio_overclock=25Reboot the pi.
Update the startup script to bypass network credential prompts, as it will connect through the Matter network.
$ cd si91x-rcp-driver/release $ nano start_SiWT917.shComment from line number 379 to 432 and 436, 437
Compilation steps for the RCP driver
Run the below commands in root
$ sudo suGo to the release directory in si91x-rcp-driver
$ cd release $ ./start_SiWT917.sh <mode> For example, $ ./start_SiWT917.sh STA_BLENow the remaining steps can be run without root privileges.
Check if there is a wlan0 interface is created via
$ ifconfig -aRunning the matter app
Copy the firmware i.e., chip-all-cluster-app from the artifacts provided above to the raspberrypi.
To build the Matter project, please refer to the BUILDING.md guide. For building other Linux Matter applications, follow the README of the applications, for example, lighting-app/linux directory.
Add a default ipv6 address to the wlan0 interface using the below commands
$ ip -6 addr show $ sudo ip -6 addr add <ipv6_address>/64 dev wlan0 For example, $ sudo ip -6 addr add fd12:3456:789a:1::1/64 dev wlan0Run the matter application using the following command
$ ./chip-all-cluster-app --wifi --ble-device 0Now the application is running on the Raspberry Pi with the SiWx917 RCP connected. With the help of another Pi/Linux setup (Matter Hub/Controller) running chip-tool, the commissioning can be performed
$ ./chip-tool pairing ble-wifi <node-id> <ssid> <psk> 20202021 3840 $ ./chip-tool onoff on <node-id> 1
For more information about the RCP documentation, refer to the RCP driver documentation.