Modules#
SHA256#
SHA-256 Cryptography Library.
This file includes an alternative implementation of the standard mbed TLS SHA using hardware accelerator incorporated in MCU devices from Silicon Labs.
Enumerations#
Functions#
Initialize SHA-256 context.
Set up SHA-256 context.
SHA-256 process buffer.
SHA-256 final digest.
Process (a) block(s) of data to be hashed.
Process an arbitrary number of bytes to be hashed.
Process an arbitrary number of bytes to be hashed.
Enumeration Documentation#
Function Documentation#
btl_sha256_init#
void btl_sha256_init (btl_sha256_context * ctx)
Initialize SHA-256 context.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| btl_sha256_context * | N/A | ctx | SHA-256 context to be initialized |
btl_sha256_starts_ret#
int btl_sha256_starts_ret (btl_sha256_context * ctx, int is224)
Set up SHA-256 context.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| btl_sha256_context * | N/A | ctx | context to be initialized |
| int | N/A | is224 | 0 = use SHA256, 1 = use SHA224 |
Returns
0if successful
btl_sha256_update_ret#
int btl_sha256_update_ret (btl_sha256_context * ctx, const unsigned char * input, size_t ilen)
SHA-256 process buffer.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| btl_sha256_context * | N/A | ctx | SHA-256 context |
| const unsigned char * | N/A | input | buffer holding the data |
| size_t | N/A | ilen | length of the input data |
Returns
0if successful
btl_sha256_finish_ret#
int btl_sha256_finish_ret (btl_sha256_context * ctx, unsigned char output)
SHA-256 final digest.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| btl_sha256_context * | N/A | ctx | SHA-256 context |
| unsigned char | N/A | output | SHA-224/256 checksum result |
Returns
0if successful
sha_x_process#
int sha_x_process (SHA_Type_t algo, uint8_t * state_in, const unsigned char * blockdata, uint8_t * state_out, uint32_t num_blocks)
Process (a) block(s) of data to be hashed.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| SHA_Type_t | N/A | algo | Which hashing algorithm to use |
| uint8_t * | [in] | state_in | Previous state of the hashing algorithm |
| const unsigned char * | [in] | blockdata | Pointer to the block(s) of data |
| uint8_t * | [out] | state_out | Pointer to block of memory to store state |
| uint32_t | N/A | num_blocks | Number of SHA blocks in data block |
Note
Watch the blocksize! Blocks are 64 bytes for SHA-1 through SHA-256, and 128 bytes for SHA-384 through SHA-512.
Watch the state size! State size is half the block size.
Returns
Zero on success. Negative error code on failure.
sha_x_update#
int sha_x_update (SHA_Type_t algo, const unsigned char * data, size_t data_len, uint8_t * state, unsigned char * buffer, uint32_t * counter)
Process an arbitrary number of bytes to be hashed.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| SHA_Type_t | N/A | algo | Which hashing algorithm to use |
| const unsigned char * | [inout] | data | Pointer to the hashing algorithm's state buffer |
| size_t | [in] | data_len | Pointer to the data to add to the hash |
| uint8_t * | [inout] | state | Pointer to a block buffer to retrieve/store a partial block in between calls to this function. Needs to have a size equal to the block size. |
| unsigned char * | [inout] | buffer | Counter variable keeping track of the amount of bytes hashed, to later be used for hash finalization. For first use, initialize with zeroes. |
| uint32_t * | [in] | counter | Length to data to add to hash |
Note
Watch the blocksize! Blocks are 64 bytes for SHA-1 through SHA-256, and 128 bytes for SHA-384 through SHA-512.
Watch the state size! State size is half the block size.
Watch the counter size! Counter is 64 bytes for SHA-1 through SHA-256, and 128 bytes for SHA-384 through SHA-512.
Returns
Zero on success. Negative error code on failure.
sha_x_finish#
int sha_x_finish (SHA_Type_t algo, uint8_t * state, uint8_t * buffer, uint32_t * counter, uint8_t * output)
Process an arbitrary number of bytes to be hashed.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| SHA_Type_t | N/A | algo | Which hashing algorithm to use |
| uint8_t * | [in] | state | Pointer to the hashing algorithm's state buffer |
| uint8_t * | [in] | buffer | Pointer to a block buffer to retrieve/store a partial block in between calls to this function. Needs to have a size equal to the block size. |
| uint32_t * | [inout] | counter | Counter variable keeping track of the amount of bytes hashed, to later be used for hash finalization. For first use, initialize with zeroes. |
| uint8_t * | [out] | output | Pointer to the destination of the hash. |
Note
Watch the blocksize! Blocks are 64 bytes for SHA-1 through SHA-256, and 128 bytes for SHA-384 through SHA-512.
Watch the state size! State size is half the block size.
Watch the counter size! Counter is 64 bytes for SHA-1 through SHA-256, and 128 bytes for SHA-384 through SHA-512.
Returns
Zero on success. Negative error code on failure.