EMDRV
Detailed Description
Gecko Platform driver library.
EMDRV is a set of function specific high performance drivers for EFM32, EZR32 and EFR32 on-chip peripherals. Drivers are typically DMA based and are using all available low-energy features. For most drivers, the API offers both synchronous and asynchronous functions. The APIs are fully reentrant and callback based.
Most drivers are compile-time configurable to allow the highest possible code size optimization for the application. Compile-time configuration is defined in *_config.h files. Templates for the configuration files can be found in emdrv\<driver>\config.
- Note
-
EMDRV APIs use
Ecode_t
to return status.
With the exception of ezradiodrv, EMDRV does not implement RF support. Please refer to stack documentation for more information.
******* THE REST OF THE FILE IS DOCUMENTATION ONLY !************************
******** THE REST OF THE FILE IS DOCUMENTATION ONLY !***********************
Modules |
|
DMADRV | |
DMADRV Direct Memory Access Driver.
|
|
EZRADIODRV | |
EZR32 EzRadio Peripheral Interface Driver.
|
|
GPIOINT | |
GPIOINT General Purpose Input/Output Interrupt dispatcher.
|
|
NVM | |
NVM Non-volatile Memory Wear-Leveling Driver.
|
|
NVM3 | |
NVM3 Non-Volatile Memory Management driver.
|
|
RTCDRV | |
Real-time Clock Driver.
|
|
SLEEP | |
Sleep Management Driver.
|
|
SPIDRV | |
SPIDRV Serial Peripheral Interface Driver.
|
|
TEMPDRV | |
TEMPDRV Temperature Sensor Driver.
|
|
UARTDRV | |
UARTDRV Universal Asynchronous Receiver/Transmitter Driver.
|
|
USTIMER | |
USTIMER Microsecond Delay Timer Driver.
|
|
Macros |
|
#define | ECODE_EMDRV_BASE (0xF0000000U) |
Base value for all EMDRV errorcodes.
|
|
#define | ECODE_EMDRV_DMADRV_BASE ( ECODE_EMDRV_BASE | 0x00008000U) |
Base value for DMADRV error codes.
|
|
#define | ECODE_EMDRV_EZRADIODRV_BASE ( ECODE_EMDRV_BASE | 0x00009000U) |
Base value for EZRADIODRV error codes.
|
|
#define | ECODE_EMDRV_NVM3_BASE ( ECODE_EMDRV_BASE | 0x0000E000U) |
Base value for NVM3 error codes.
|
|
#define | ECODE_EMDRV_NVM_BASE ( ECODE_EMDRV_BASE | 0x00003000U) |
Base value for NVM error codes.
|
|
#define | ECODE_EMDRV_RTCDRV_BASE ( ECODE_EMDRV_BASE | 0x00001000U) |
Base value for RTCDRV error codes.
|
|
#define | ECODE_EMDRV_SPIDRV_BASE ( ECODE_EMDRV_BASE | 0x00002000U) |
Base value for SPIDRV error codes.
|
|
#define | ECODE_EMDRV_TEMPDRV_BASE ( ECODE_EMDRV_BASE | 0x0000D000U) |
Base value for TEMPDRV error codes.
|
|
#define | ECODE_EMDRV_UARTDRV_BASE ( ECODE_EMDRV_BASE | 0x00007000U) |
Base value for UARTDRV error codes.
|
|
#define | ECODE_EMDRV_USTIMER_BASE ( ECODE_EMDRV_BASE | 0x00004000U) |
Base value for USTIMER error codes.
|
|
#define | ECODE_OK (0U) |
Generic success return value.
|
|
Typedefs |
|
typedef uint32_t | Ecode_t |
Typedef for API function error code return values.
|
|