Fixed Issues#

Fixed in Release 2.9.2#

ID #

Platform

Description

1319147

Android

Matter Wi-Fi Android Demo Control Menu

1347679

Android

SoC Lighting over Wi-Fi demo light state change not syncing back to mobile app

Fixed in Release 2.9.1#

ID #

Platform

Description

1310325

iOS

IOP test - OTA DFU fails on iPhone 15 (ack/non-ack) with BRD4181B

1310328

iOS

IOP test - Testing sequence breaks in case of failure

1295889

iOS

BLE IOP test case failures are not handled

Fixed in Release 2.9.0#

ID #

Platform

Description

1225427

iOS

Simplicity Connect may not allow multibyte characteristic value to be entered as decimal

639178

iOS

LED/switch controls based on GATT

1259930

Android

Incomplete channel numbers displayed in Simplicity Connect Range Test Demo

1295851

Android

Cannot delete Matter device

Fixed in Release 2.8.2#

ID #

Platform

Description

1018930

iOS

Wrong battery level in Blinky view

1176843

iOS

User is not redirected to main menu when Bluetooth is disabled while device is being connected

1112218

Android

"Reading board type" unhappy path missing

1105797

Android

Revoking permissions during runtime may lead to unexpected behavior

1292707

Android

Matter Demo: Android does not allow Wi-Fi Password longer than 12 characters

Fixed in Release 2.8.1#

ID #

Platform

Description

1178824

iOS

Display Manufacturer/Company Name

1244780

iOS

[Cooper, T1] EFR connect doesn't show manufacturer specific advertising on iOS (Extended Advertisement)

1224369

iOS

[baolong, T2] IOS OTA DFU fail

1278462

iOS

[iOS] Missing Firmware version in Wi-Fi commissioning Demo screen

1278741

Android

[Android] Missing Firmware version in Wi-Fi commissioning Demo screen

Fixed in Release 2.8.0#

ID #

Platform

Description

1142722

iOS

Fixed flag parsing bug in the Heart Monitor (0x180D) profile

1081041

iOS

[iOS] “No devices to display.” information should be displayed in RSSI Graph

1094044

Android

[Android] Minor Range Test issues

1142721

Android

[Android] Fix Heart Monitor (0x180D) GATT characteristic flag parsing

1174846

IOS

Crash observed in RSSI Graph tab of Scan page when the user navigates randomly between the 01-New-Features#added-in-release-2.5.0/RSSI Graph/Active connection tabs

Fixed in Release 2.7.1#

ID #

Platform

Description

1142722

iOS

Fixed flag parsing bug in the Heart Monitor (0x180D) profile

Fixed in Release 2.7.0#

ID #

Platform

Description

1145701

iOS

Fixed Throughput test for BLE Interoperability Test to relax the pass/fail criteria

1145698

Android

Fixed Throughput test for BLE Interoperability Test to relax the pass/fail criteria

Fixed in Release 2.6.4#

ID #

Platform

Description

1088474

1097431

Android

OTA Firmware not Working with Application OTA DFU

Fixed in Release 2.6.2#

ID #

Platform

Description

1034155

Android

Throughput Demo freezing and crashing when subscribing to Throughput's characteristics during ongoing notifications

1083255

Android

Health Thermometer Demo mishandling negative Celsius values

1092635

Android

Fixed issues with the OTA firmware update procedure, artifact of the recent UI redesign

1103475

Android

Wrong display of services in GATT connection view when multiple devices connected

1106739

Android

Handle splash screen with splash screen API, which was instructed in Android 12, but backward compatible

Fixed in Release 2.6.1#

ID #

Platform

Description

1086377

1092664

Android

App crashes when entering the GATT Configurator page, switching 03-Bluetooth-SoC-Blinky#added-in-release-2.1.0 On, and leaving the Throughput demo while the upload test was still running.

1099113

iOS

Fixed minor UI defects from previous UI 01-New-Features#redesign.

Fixed in Release 2.6.0#

ID #

Platform

Description

746611

Android

It was impossible to refresh the remote’s GATT table

Fixed in Release 2.5.2#

ID #

Platform

Description

495577

iOS

Body composition service was not parsed correctly

726310

iOS

SIG Glucose service was not handled correctly

1016213

1015331

1015313

Android

Continuous Glucose Monitoring service was not handled correctly

Fixed in Release 2.5.1#

ID #

Platform

Description

674529

Android

The app displayed only the data received from the first advertisement packet but after that never updated values

1018965

iOS

The app crashed in RSSI graph view on iPad Mini 4

856422

iOS

During the “OTA with ACK” step of IOP test, the update progress window didn’t pop up

Fixed in Release 2.4.3#

ID #

Platform

Description

495546

Android

Body composition service was not parsed correctly

818520

818522

821950

Both

Fixed range test demo bugs

818787

iOS

App crashed when BRD2601A was used with some demos

731327

Android

SIG Glucose service was not handled correctly

667014

Android

Pulse Oximeter service was not parsed correctly

828799

iOS

“Start Command” was sent twice to OTA Control

Fixed in Release 2.4.2 (Only iOS was released)#

ID #

Platform

Description

814100

iOS

Blinky demo was not able to discover boards running Blinky sample app

Fixed in Release 2.4.0#

ID #

Platform

Description

697157

Android

Thunderboard app was not able to connect to demo board

Fixed in Release 2.3.3#

ID #

Platform

Description

743777

Android

OTA tests were not following the test plan pass criteria

Fixed in Release 2.3.2#

ID #

Platform

Description

717364

Android

Standard Bluetooth characteristics were not recognized in the Browser

717365

Android

Notify/Indicate on the Browser’s GATT server view were not working

729820

Android

Connecting Lighting Demo was not working

735915

Android

Range Test Demo was not working

676821

Android

If notifications were sent in rapid sequence the last value to be shown in the browser may not be correct

685114

iOS

Advertisement data does not get updated during scanning

683246

iOS

OTA could fail on some devices

700001

iOS

A read request was being sent after writing a characteristic, which may cause a GATT timeout if the characteristic was user type and the code was not handling the read operation

687905

iOS

When trying to OTA an unsigned image the app would throw “Error: device not responding” instead of “Code 0x84: Invalid file format” which is sent back to by the Apploader when it checks that the signature is missing from the image.

713932

iOS

There was no error message when a connection fails to get established.

Fixed in Release 2.3.1#

ID #

Platform

Description

717366

Android

Reading descriptors did not work on browser server view

718739

Android

Button for opening AN1346 did not work

716969

iOS

Read descriptor and read characteristic controls were swapped

Fixed in Release 2.1.0#

ID #

Platform

Description

519234

Android

Fixed issue with displaying indications and notifications in the browser

497934

iOS

Fixed issue where writing to a characteristic without manually reading would crash the app

Fixed in Release 2.0.3#

ID #

Platform

Description

476503

Android

Fixed issue that could cause the app to freeze when trying to perform OTA

476711

iOS

Fixed issue with application-level OTA

Fixed in Release 2.0.2#

ID #

Platform

Description

484784

iOS

Fixed an issue that prevented non-connectable advertisements without 0xFF AD Type from showing up on the browser

472556

Android

Fixed issue that cause full OTA to always be performed, even if partial OTA had been selected

Fixed in Release 2.0.1#

ID #

Platform

Description

471998

iOS

Fixed scanner freeze after locking and unlocking the screen

471907

Both

When adding a new favorite device it will only surface at the top of the list after refreshing scan list

472607

iOS

Tapping log/connections/filter can now also collapse them

472589

iOS

GATT icons were changing size when active/inactive

471914

iOS

Connection interval was not reliable

472582

iOS

Connect button was not kept in the device card if the device is also sending non-connectable advertisements

459752

iOS

Fixed an issue that the app was reading all readable characteristics after discovering the GATT

472555

Android

Fixed issue that caused other devices to become favorite randomly

475277

Android

Devices advertising using advertisement extensions are now showing up on the browser as well

449865

Android

Fixed slowness in the browser after a period of scanning

472156

Android

Fixed OTA speed mode

470799

Android

Added better error description when there are issues parsing characteristics

476141

Android

Fixed issue that caused the app to crash when tapping Write button on the characteristics

Fixed in Release 2.0.0#

ID #

Platform

Description

N/A

Both

Compared to Blue Gecko 1.5.2 multiple bugs were fixed as part of code refactoring and increased testing activities.