Network Simulator
This module includes the platform abstraction for OTNS.
Functions |
|
| void | otPlatOtnsStatus (const char *aStatus) |
|
This function exports status information to OTNS.
|
|
Detailed Description
This module includes the platform abstraction for OTNS.
Function Documentation
◆ otPlatOtnsStatus()
| void otPlatOtnsStatus | ( | const char * |
aStatus
|
) |
This function exports status information to OTNS.
The status information is represented by a null-terminated string with format recognizable by OTNS. Each call to
otPlatOtnsStatus
can send multiple statuses, separated by ';', e.x. "parid=577fbc37;lrid=5". Each status contains key and value separated by '='. Status value can be further separated into multiple fields using ',', e.x. "ping_request=fdde:ad00:beef:0:459e:d7b4:b65e:5480,4,112000".
New statuses should follow these conventions.
Currently, OTNS only supports virtual time simulation.
- Parameters
-
[in] aStatusThe status string.