otIp6Address::OT_TOOL_PACKED_FIELD Union Reference
Public Attributes |
|
| uint8_t | m8 [ OT_IP6_ADDRESS_SIZE ] |
|
8-bit fields
|
|
| uint16_t | m16 [ OT_IP6_ADDRESS_SIZE /sizeof(uint16_t)] |
|
16-bit fields
|
|
| uint32_t | m32 [ OT_IP6_ADDRESS_SIZE /sizeof(uint32_t)] |
|
32-bit fields
|
|
| otIp6AddressComponents | mComponents |
|
IPv6 address components.
|
|
The documentation for this union was generated from the following file:
-
include/openthread/
ip6.h