This file includes the platform abstraction for border routing manager.
/*
* Copyright (c) 2023, The OpenThread Authors.
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions are met:
* 1. Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
* 2. Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the distribution.
* 3. Neither the name of the copyright holder nor the
* names of its contributors may be used to endorse or promote products
* derived from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
* AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
* IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
* ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT HOLDER OR CONTRIBUTORS BE
* LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR
* CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF
* SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS
* INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN
* CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE)
* ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE
* POSSIBILITY OF SUCH DAMAGE.
*/
#ifndef OPENTHREAD_PLATFORM_BORDER_ROUTER_H_
#define OPENTHREAD_PLATFORM_BORDER_ROUTER_H_
#include <stdint.h>
#include <openthread/error.h>
#include <openthread/instance.h>
#ifdef __cplusplus
extern "C" {
#endif
extern void otPlatBorderRoutingProcessIcmp6Ra(otInstance *aInstance, const uint8_t *aMessage, uint16_t aLength);
#ifdef __cplusplus
}
#endif
#endif // OPENTHREAD_PLATFORM_BORDER_ROUTER_H_
Functions#
Handles ICMP6 RA messages received on the Thread interface on the platform.
Function Documentation#
otPlatBorderRoutingProcessIcmp6Ra#
void otPlatBorderRoutingProcessIcmp6Ra (otInstance * aInstance, const uint8_t * aMessage, uint16_t aLength)
Handles ICMP6 RA messages received on the Thread interface on the platform.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| otInstance * | [in] | aInstance | A pointer to an OpenThread instance. |
| const uint8_t * | [in] | aMessage | A pointer to an ICMPv6 RouterAdvertisement message. |
| uint16_t | [in] | aLength | The length of ICMPv6 RouterAdvertisement message. |
The aMessage should point to a buffer of a valid ICMPv6 message (without IP headers) with router advertisement as the value of type field of the message.
When DHCPv6 PD is disabled, the message will be dropped silently.
Note: RA messages will not be forwarded into Thread networks, while for many platforms, RA messages is the way of distributing a prefix and other infomations to the downstream network. The typical usecase of this function is to handle the router advertisement messages sent by the platform as a result of DHCPv6 Prefix Delegation.
Requires OPENTHREAD_CONFIG_BORDER_ROUTING_DHCP6_PD_ENABLE.