OpenThread Modules#
Modules | |
---|---|
This module includes the platform abstraction for the alarm service. | |
This module includes functions for the OpenThread Backbone Router Service. | |
This module includes functions for the Thread Border Agent role. | |
This module includes functions to manage local network data with the OpenThread Border Router. | |
This module includes definitions related to Border Routing Manager. | |
This module includes functions for Channel Manager. | |
This module includes functions for channel monitoring feature. | |
This module includes functions for Child Supervision feature. | |
This module includes functions that control CoAP communication. | |
This module includes functions that control CoAP Secure (CoAP over DTLS) communication. | |
This module includes functions that control the Thread stack's execution. | |
This module includes functions for the Thread Commissioner role. | |
This module includes the platform abstraction for Crypto. | |
This module includes cryptographic functions. | |
This module includes functions that control DNS communication. | |
This module includes the platform abstraction for sending recursive DNS query to upstream DNS servers. | |
This module includes APIs for DNS-SD server. | |
This module includes the platform abstraction for entropy generation. | |
This module includes error definitions used in OpenThread. | |
This module includes the platform abstraction for diagnostics features. | |
This module includes functions that control the Thread stack's execution. | |
This module includes functions for all Thread roles. | |
This module includes functions that set the external OpenThread heap. | |
Records the history of different events, for example RX and TX messages or network info changes. | |
This module includes functions that control ICMPv6 communication. | |
This module includes functions that control IPv6 communication. | |
This module includes the platform abstraction for the adjacent infrastructure network interface. | |
This module includes functions that control the OpenThread Instance. | |
This module includes functions for signal jamming detection feature. | |
This module includes functions for the Thread Joiner role. | |
This module includes functions that control link-layer configuration. | |
This module includes functions that control the L |