TREL - Thread Stack#

This module defines Thread Radio Encapsulation Link (TREL) APIs for Thread Over Infrastructure.

The functions in this module require OPENTHREAD_CONFIG_RADIO_LINK_TREL_ENABLE to be enabled.

Modules#

otTrelPeer

Typedefs#

typedef struct otTrelPeer

Represents a TREL peer.

typedef uint16_t

Represents an iterator for iterating over TREL peer table entries.

Functions#

void
otTrelSetEnabled(otInstance *aInstance, bool aEnable)

Enables or disables TREL operation.

bool
otTrelIsEnabled(otInstance *aInstance)

Indicates whether the TREL operation is enabled.

void
otTrelInitPeerIterator(otInstance *aInstance, otTrelPeerIterator *aIterator)

Initializes a peer table iterator.

const otTrelPeer *
otTrelGetNextPeer(otInstance *aInstance, otTrelPeerIterator *aIterator)

Iterates over the peer table entries and get the next entry from the table.