Gecko Bootloader File Format#
The GBL file format is used by the Gecko Bootloader. File formats described in this section are generated by Simplicity Commander commands. For more information, see Simplicity Commander Reference Guide.
File Structures#
The GBL file format is composed of several tags that indicate a format of the subsequent data and the length of the entire tag. The format of a tag is as follows:
Tag ID | Tag Length | Tag Payload |
|---|---|---|
4 bytes | 4 bytes | Variable (according to tag length) |
Plaintext Tag Description#
Tag Name | ID | Description |
|---|---|---|
GBL Header Tag | 0x03A617EB | This must be the first tag in the file. The header tag contains the version number of the GBL file specification, and flags indicating the type of GBL file - whether it is signed or encrypted. |
GBL Version Dependency Tag | 0x76A617EB | This optional tag contains encoded version dependencies that the software currently running on the device must satisfy before an upgrade can be attempted. Only available on Series 2 devices. |
GBL Application Info Tag | 0xF40A0AF4 | This tag contains information about the application update image that is contained in this GBL file |
GBL SE Upgrade Tag | 0x5EA617EB | This tag contains a complete encrypted Secure Element update image. Only applicable on Series 2 devices. |
GBL Bootloader Tag | 0xF50909F5 | This tag contains a complete bootloader update image. |
GBL Program Data Tag | 0xFE0101FE / 0xFD0303FD | This tag contains information about what application data to program at a specific address into the main flash memory. |
GBL Delta Tag | 0xF80A0AF8UL | This tag contains the information about the delta patch that should be used to create the new app. |
GBL Program LZ4 Compressed Data Tag | 0xFD0505FD | This tag contains LZ4 compressed information about what application data to program at a specific address into the main flash memory. |
GBL Delta LZ4 Compressed Data Tag | 0xF80B0BF8UL | This tag contains LZ4 compressed information about the delta patch that should be used to create the new app. |
GBL Program LZMA Compressed Data Tag | 0xFD0707FD | This tag contains LZMA compressed information about what application data to program at a specific address into the main flash memory. |
GBL Delta LZMA Compressed Data Tag | 0xF80C0CF8UL | This tag contains LZMA compressed information about the delta patch that should be used to create the new app. |
GBL Metadata Tag | 0xF60808F6 | This tag contains metadata that the bootloader does not parse but can be returned to the application through a callback. |
GBL Certificate Tag | 0xF30B0BF3 | This tag contains a certificate that will be used to verify the authenticity of the GBL file. |
GBL Signature Tag | 0xF70A0AF7 | This tag contains the ECDSA-P256 signature of all preceding data in the file. |
GBL End Tag | 0xFC0404FC | This tag indicates the end of the GBL file. It contains a 32-bit CRC for the entire file as an integrity check. The CRC is a non-cryptographic check. This must be the last tag. |
The allowed sequence of GBL tags in a GBL file is shown in the following figure.


Encrypted Tag Descriptions#
The encrypted GBL file format is like the unencrypted version. It introduces several new tags.
Tag Name | ID | Description |
|---|---|---|
GBL Header Tag | 0x03A617EB | The GBL header is the same as for a plaintext GBL file, but the flag indicating that the GBL file is encrypted must be set. |
GBL Encryption Init Header | 0xFA0606FA | This contains information about the image encryption such as the Nonce and the amount of encrypted data. |
GBL Encrypted Program Data | 0xF90707F9 | This contains an encrypted payload containing a plaintext GBL tag, one of Application Info, Bootloader, Metadata or Program Data. The data is encrypted using AES-CTR-128. |
The allowed sequence of GBL tags in an encrypted GBL file is shown in the following figure.


GBL Tag Data Structures and Definitions#
GBL Tag Header
typedef struct {
uint32_t tagId; // Tag ID representing the type of tag (GBL Header Tag, GBL Bootloader Tag, etc.).
uint32_t length; // Length of the subsequent tag data in bytes.
} GblTagHeader_t;GBL Header Tag
typedef struct {
GblTagHeader_t header; // Tag header.
uint32_t version; // Version of the GBL file format specification. E.g. 0x03000000.
uint32_t type; // Flags indicating whether the GBL file is encrypted and/or signed.
// See definitions below.
} GblHeader_t;// GBL types
#define GBL_TYPE_NONE 0x00000000UL
#define GBL_TYPE_ENCRYPTION_AESCCM 0x00000001UL
#define GBL_TYPE_SIGNATURE_ECDSA 0x00000100ULGBL Version Dependency Tag
typedef struct {
uint8_t imageType; // Type of image (application, bootloader, SE)
uint8_t statement; // Encoded dependency statement (ex. appVersion > (0).1.2.3)
uint16_t reserved; // Reserved
uint32_t version; // The version number used in the statement (ex. (0).1.2.3)
} VersionDependency_t;
// Image types
#define GBL_VERSION_DEPENDENCY_TYPE_APPLICATION 0x01U
#define GBL_VERSION_DEPENDENCY_TYPE_BOOTLOADER 0x02U
#define GBL_VERSION_DEPENDENCY_TYPE_SE 0x03U
// Operator encoding
#define GBL_VERSION_DEPENDENCY_OPERATOR_MASK 0x0FU
#define GBL_VERSION_DEPENDENCY_OPERATOR_SHIFT 0x00U
#define GBL_VERSION_DEPENDENCY_OPERATOR_TYPE_MASK 0x0EU
#define GBL_VERSION_DEPENDENCY_OPERATOR_NEGATOR_BIT_MASK 0x01U
#define GBL_VERSION_DEPENDENCY_OPERATOR_LT 0x00U
#define GBL_VERSION_DEPENDENCY_OPERATOR_LEQ 0x02U
#define GBL_VERSION_DEPENDENCY_OPERATOR_EQ 0x04U
#define GBL_VERSION_DEPENDENCY_OPERATOR_GEQ 0x06U
#define GBL_VERSION_DEPENDENCY_OPERATOR_GT 0x08U
// Connective encoding
#define GBL_VERSION_DEPENDENCY_CONNECTIVE_MASK 0xF0U
#define GBL_VERSION_DEPENDENCY_CONNECTIVE_SHIFT 0x04U
#define GBL_VERSION_DEPENDENCY_CONNECTIVE_TYPE_MASK 0x0EU
#define GBL_VERSION_DEPENDENCY_CONNECTIVE_NEGATOR_BIT_MASK 0x01U
#define GBL_VERSION_DEPENDENCY_CONNECTIVE_AND 0x00U
// SE version mask for ignoring the compatibility byte when comparing versions
#define GBL_VERSION_DEPENDENCY_SE_VERSION_MASK 0x00FFFFFFULGBL Application Info Tag
typedef struct {
GblTagHeader_t header; // Tag header.
ApplicationData_t appInfo; // Application information structure. See definition below.
} GblApplication_t;typedef struct ApplicationData {
uint32_t type; // Bitfield representing the type of application.
// See definitions below for possible values.
uint32_t version; // Version number for this application (customer-defined).
uint32_t capabilities; // Bitfield representing the capabilities of this application.
uint8_t productId[16]; // Unique ID (UUID or GUID) for the product this application is built for.
} ApplicationData_t;// Application types
#define APPLICATION_TYPE_ZIGBEE (1UL << 0UL)
#define APPLICATION_TYPE_THREAD (1UL << 1UL)
#define APPLICATION_TYPE_FLEX (1UL << 2UL)
#define APPLICATION_TYPE_BLUETOOTH (1UL << 3UL)
#define APPLICATION_TYPE_MCU (1UL << 4UL)
#define APPLICATION_TYPE_BLUETOOTH_APP (1UL << 5UL)
#define APPLICATION_TYPE_BOOTLOADER (1UL << 6UL)
#define APPLICATION_TYPE_ZWAVE (1UL << 7UL)GBL SE Upgrade Tag
typedef struct {
GblTagHeader_t header; // Tag header.
uint32_t blobSize; // Size of the SE upgrade data blob.
uint32_t version; // Version of the SE image.
uint8_t data[]; // Array of data containing the SE upgrade blob.
} GblSeUpgrade_t;GBL Bootloader Tag
typedef struct {
GblTagHeader_t header; // Tag header.
uint32_t bootloaderVersion; // Version number of the bootloader.
uint32_t address; // Base address of the bootloader image.
uint8_t data[]; // Array of data containing the bootloader upgrade image.
} GblBootloader_t;GBL Program Data Tag
typedef struct {
GblTagHeader_t header; // Tag header.
uint32_t flashStartAddress; // Address at which to start flashing data.
uint8_t data[]; // Array of data to be flashed
// (compressed data in the LZ4 and LZMA variants of the tag).
} GblProg_t;GBL Metadata Tag
typedef struct {
GblTagHeader_t header; // Tag header.
uint8_t metadata[]; // Array containing the metadata.
} GblMetadata_t;GBL Certificate Tag
typedef struct {
GblTagHeader_t header; // Tag header.
ApplicationCertificate_t certificate; // Certificate used to verify the GBL file. See definition below.
} GblCertificateEcdsaP256_t;
typedef struct ApplicationCertificate {
uint8_t structVersion; // Version of the certificate structure.
uint8_t flags[3]; // Reserved flags.
uint8_t key[64]; // Public key used to verify the GBL file.
uint32_t version; // Version number of this certificate.
uint8_t signature[64]; // The signature of the certificate itself (not the GBL file).
} ApplicationCertificate_t;GBL Signature Tag
typedef struct {
GblTagHeader_t header; // Tag header.
uint8_t r[32]; // The r value of the ECDSA signature.
uint8_t s[32]; // The s value of the ECDSA signature.
} GblSignatureEcdsaP256_t;GBL End Tag
typedef struct {
GblTagHeader_t header; // Tag header.
uint32_t gblCrc; // CRC32 checksum of the entire GBL file.
} GblEnd_t;GBL Encryption Init Header Tag
typedef struct {
GblTagHeader_t header; // Tag header.
uint32_t msgLen; // Length of the ciphertext in bytes.
uint8_t nonce[12]; // Random AES-CTR nonce.
} GblEncryptionInitAesCcm_t;GBL Encrypted Data Tag
typedef struct {
GblTagHeader_t header; // Tag header.
uint8_t encryptedGblData[]; // Array containing the ciphertext (encrypted GBL data).
// Note that the corresponding plaintext must contain one or
// more complete GBL tags. Put differently: A single plaintext GBL
// tag cannot be split across multiple encrypted tags.
} GblEncryptionData_t;