Implementing Multiprotocol with RAIL#
This section offers more information about RAIL for users who consume the RAIL API directly to develop proprietary protocols. In particular, it offers details on how to work with the RAIL APIs to handle specific radio scheduler cases.
Examples with Background Receive, Yield Radio and State Transition#
The fundamentals of the RAIL Multiprotocol priority system are straightforward: a radio event with a higher priority (that is, smaller in number) will always usurp any other radio events with lower priority. However, this topic becomes more complicated when considering state transitions and APIs such as RAIL_StartRx(), which put the radio into a certain state for an indefinite amount of time. This section provides some illustrations and examples to demonstrate how these time-unbounded states are handled, and how the application layer can use APIs such as RAIL_YieldRadio() to control them. The examples are as follows:
In these examples, RAIL_StartTx() is the source of the TX event that interrupts the background RX. Note, however, that these examples are applicable to any radio API except for RAIL_StartRx(). In other words, the examples are applicable to any API that starts a radio event that is not a background RX.
These examples illustrate expected multiprotocol behaviors regarding state transitions. To summarize:
In a state transition, the new state is treated as an indefinite extension of the originating event at that same priority until
RAIL_YieldRadio()is called.Background RX events are not affected by
RAIL_YieldRadio(). OnlyRAIL_Idle()can permanently remove a protocol from the background RX state.An event with a higher priority will always usurp an event with lower priority, regardless of any other API calls.
Only
RAIL_StartRx()receives can be ‘returned to’ from a higher priority event throughRAIL_YieldRadio()orRAIL_Idle().All radio events other than
RAIL_StartRx()requireRAIL_YieldRadio()in order to end and progress to the next event.The call to
RAIL_YieldRadio()cannot be replaced withRAIL_Idle().RAIL_Idle()clears out all events for the given protocol.
State Transitions with a Single Protocol#
This first example examines the behavior of the radio with a single protocol (that is, where the same RAIL_Handle_t is used for all radio function calls). The radio starts in RX with an initial call to RAIL_StartRx(), then moves into a TX with a higher priority call to RAIL_StartTx(). It is important to note that after the transmit is done, the radio transitions to the state specified by RAIL_SetTxTransitions(), and it stays in the state indefinitely at the same priority and channel as the TX until RAIL_YieldRadio() is called. After that, the radio returns to RX, with the initially specified priority and channel.


The need to actively yield the radio, and thus the RAIL_YieldRadio() API were necessary largely due to ACK’ing. The design philosophy is that, because both a TX and a received ACK are viewed as part of the same transaction, if a node transmits and expects an ACK it should be able to both transition to RX and continue listening for the ACK as part of the same operation (and therefore same priority) as the original TX. In general, however, RAIL on its own cannot know whether or not an ACK is required. This can depend on other factors, such as packet contents, or other application logic, and so cannot be simply determined by checking whether ACK’ing has been configured with RAIL_ConfigAutoAck().Therefore, discretion as to when a radio transaction is complete is left to the application/stack.
In the case that an ACK is not required, Silicon Labs recommends calling RAIL_YieldRadio() as part of handling the RAIL_EVENT_TX_PACKET_SENT event. Doing this causes the green line in the above figure to be minimized down to the interrupt latency time. If the application does expect an ACK, RAIL_YieldRadio() should be called when the ACK is received or has been deemed to time out.
State Transitions with Two Protocols#
This scenario is similar to the first scenario regarding state transitions after TX, but introduces another protocol.


In this situation, it is important to note that RAIL_StartRx() can be called at any time during the TX transaction. As long as its priority is less than or equal to the priority of the TX, the RX will not come into effect until the application calls RAIL_YieldRadio() on Protocol A. When RAIL_StartRx() is called during the TX, the RX is merely added to the queue of events to be handled.
Another key point is that, although RAIL_YieldRadio() on Protocol A will transition from TX on Protocol A to RX on Protocol B, a RAIL_Idle() on Protocol B is required to transition from the RX on Protocol B to the RX on Protocol A. The philosophy here is that Background RXs can’t really be yielded, since the event is never really over. The only way to exit is to stop the Background RX with a call to RAIL_Idle().
State Transitions with Two Protocols and Monotonically Increasing Priorities#
The final scenario is nearly identical to the previous one, except the call to RAIL_StartRx() on Protocol B is at a higher priority than the call to RAIL_StartTx() on Protocol A.


In this case, since the priority of the second RAIL_StartRx() is higher than the priority of the call to RAIL_StartTx(), a call to RAIL_YieldRadio() is no longer necessary. Because the second RAIL_StartRx() is at a higher priority, it usurps the RAIL_StartTx() event, taking control of the radio and removing the TX event from the state. At any time during that RX on Protocol B, RAIL_Idle() can be called to return to the RX on Protocol A, just as in the previous example.
Note here, that when the application calls RAIL_Idle() on Protocol B’s RX, the application does not return to the TX Transition of Protocol A. Instead, it goes right to the background RX, even though the application never called RAIL_Idle() on Protocol A’s TX. For Scheduled radio operations (that is, any radio operation started by an API other than RAIL_StartRx()), once a radio event is usurped by a higher priority event, it is removed entirely and will not be returned to later. Only Background receives, started by RAIL_StartRx(), can be maintained in the background and ‘returned to’ through a call to RAIL_YieldRadio() or RAIL_Idle().
To emphasize the difference between RAIL_YieldRadio() and RAIL_Idle() it is important to note that, for all these examples, the call to RAIL_YieldRadio() cannot be replaced with RAIL_Idle(). RAIL_Idle() clears out all events for the given protocol – both the Background (that is, started by RAIL_StartRx()) and Scheduled (that is, started by APIs other than RAIL_StartRx()) operations. RAIL_Idle() would indeed still cause the application to exit out of the TX transition state, but it would also clear out the Background RX, causing the application to return to idle, not RX.