You are viewing documentation for version:
PDFRepresents a Network Diagnostic TLV.
Public Attributes#
uint8_t
The Network Diagnostic TLV type.
struct otNetworkDiagTlv::@6::@7
struct otNetworkDiagTlv::@6::@8
struct otNetworkDiagTlv::@6::@9
struct otNetworkDiagTlv::@6::@10
union otNetworkDiagTlv::@6
Public Attribute Documentation#
mType#
uint8_t otNetworkDiagTlv::mType
The Network Diagnostic TLV type.
mExtAddress#
otExtAddress otNetworkDiagTlv::mExtAddress
mEui64#
otExtAddress otNetworkDiagTlv::mEui64
mAddr16#
uint16_t otNetworkDiagTlv::mAddr16
mMode#
otLinkModeConfig otNetworkDiagTlv::mMode
mTimeout#
uint32_t otNetworkDiagTlv::mTimeout
mConnectivity#
otNetworkDiagConnectivity otNetworkDiagTlv::mConnectivity
mRoute#
otNetworkDiagRoute otNetworkDiagTlv::mRoute
mEnhRoute#
otNetworkDiagEnhRoute otNetworkDiagTlv::mEnhRoute
mLeaderData#
otLeaderData otNetworkDiagTlv::mLeaderData
mMacCounters#
otNetworkDiagMacCounters otNetworkDiagTlv::mMacCounters
mMleCounters#
otNetworkDiagMleCounters otNetworkDiagTlv::mMleCounters
mBatteryLevel#
uint8_t otNetworkDiagTlv::mBatteryLevel
mSupplyVoltage#
uint16_t otNetworkDiagTlv::mSupplyVoltage
mMaxChildTimeout#
uint32_t otNetworkDiagTlv::mMaxChildTimeout
mVersion#
uint16_t otNetworkDiagTlv::mVersion
mVendorName#
char otNetworkDiagTlv::mVendorName[OT_NETWORK_DIAGNOSTIC_MAX_VENDOR_NAME_TLV_LENGTH+1]
mVendorModel#
char otNetworkDiagTlv::mVendorModel[OT_NETWORK_DIAGNOSTIC_MAX_VENDOR_MODEL_TLV_LENGTH+1]
mVendorSwVersion#
char otNetworkDiagTlv::mVendorSwVersion[OT_NETWORK_DIAGNOSTIC_MAX_VENDOR_SW_VERSION_TLV_LENGTH+1]
mThreadStackVersion#
char otNetworkDiagTlv::mThreadStackVersion[OT_NETWORK_DIAGNOSTIC_MAX_THREAD_STACK_VERSION_TLV_LENGTH+1]
mVendorAppUrl#
char otNetworkDiagTlv::mVendorAppUrl[OT_NETWORK_DIAGNOSTIC_MAX_VENDOR_APP_URL_TLV_LENGTH+1]
mNonPreferredChannels#
otChannelMask otNetworkDiagTlv::mNonPreferredChannels
mCount#
uint8_t otNetworkDiagTlv::mCount
uint8_t otNetworkDiagTlv::m8[OT_NETWORK_BASE_TLV_MAX_LENGTH]
mNetworkData#
struct otNetworkDiagTlv::@6::@7 otNetworkDiagTlv::mNetworkData
mList#
otIp6Address otNetworkDiagTlv::mList[OT_NETWORK_BASE_TLV_MAX_LENGTH/sizeof(otIp6Address)]
mIp6AddrList#
struct otNetworkDiagTlv::@6::@8 otNetworkDiagTlv::mIp6AddrList
mTable#
otNetworkDiagChildEntry otNetworkDiagTlv::mTable[OT_NETWORK_BASE_TLV_MAX_LENGTH/sizeof(otNetworkDiagChildEntry)]
mChildTable#
struct otNetworkDiagTlv::@6::@9 otNetworkDiagTlv::mChildTable
mChannelPages#
struct otNetworkDiagTlv::@6::@10 otNetworkDiagTlv::mChannelPages
mData#
union otNetworkDiagTlv::@6 otNetworkDiagTlv::mData