Including Thread 1.4 features in an OpenThread Border Router#

Silicon Labs provides several sample OpenThread RCP applications. On supported Silicon Labs hardware, RCP firmware will already include all functionality required for Thread 1.4 operations. Since Thread 1.4 features are border router-level features (not RCP-specific), enabling or disabling them in the RCP sample application has no effect.

Refer to Using the Silicon Labs RCP with the OpenThread Border Router for detailed instructions on how to build an OpenThread Border Router for Raspberry Pi 3B+ or above. You must use a Thread protocol version 1.4 RCP with a Border Router that is also running a stack at protocol version 1.4.

Most Thread 1.4 features can be enabled on the border router simply by setting the protocol version to Thread 1.4, as they will be enabled by default. However, you can review the following CMake flags for more information. (See Thread 1.4 Configuration Flags for more information on their purpose.)

CMake Flag

Thread 1.4 Configuration Flag

Notes

OT_BORDER_AGENT_EPSKC

OPENTHREAD_CONFIG_BORDER_AGENT_EPHEMERAL_KEY_ENABLE

Ephemeral PSKc for credential sharing. Mandatory for Thread 1.4 border routers.

OT_MESH_DIAG

OPENTHREAD_CONFIG_MESH_DIAG_ENABLE

Extended mesh diagnostics. Mandatory for Thread 1.4 border routers.

OT_BORDER_ROUTING_DHCP6_PD

OPENTHREAD_CONFIG_BORDER_ROUTING_DHCP6_PD_ENABLE

DHCPv6 Prefix Delegation. Mandatory for Thread 1.4 border routers.

OT_BLE_TCAT

OPENTHREAD_CONFIG_BLE_TCAT_ENABLE

Thread Commissioning over Authenticated TLS (Bluetooth). Optional; not required for Thread 1.4 certification.

OT_BORDER_AGENT_ADMITTER

OPENTHREAD_CONFIG_BORDER_AGENT_ADMITTER_ENABLE

Border Agent Admitter. Manages admission of external enrollers and handles joiner relay. Enabled automatically.

Except for the TCAT feature, all of the other border router features are automatically enabled when building for Thread 1.4 version.

You can install a pre-built Docker container with OpenThread Border Router:

https://hub.docker.com/r/siliconlabsinc/openthread-border-router/tags

Or you can manually install an OpenThread Border Router by following the steps in Using the Silicon Labs RCP with the OpenThread Border Router or https://openthread.io/guides/border-router/build.