Definition of error codes that occur in rail for use in RAILCb_AssertFailed.

This file is purely informational and optional - it need not be included even if rail_assert libraries are included.

License#

Copyright 2020 Silicon Laboratories Inc. www.silabs.com

SPDX-License-Identifier: Zlib

The licensor of this software is Silicon Laboratories Inc.

This software is provided 'as-is', without any express or implied warranty. In no event will the authors be held liable for any damages arising from the use of this software.

Permission is granted to anyone to use this software for any purpose, including commercial applications, and to alter it and redistribute it freely, subject to the following restrictions:

  1. The origin of this software must not be misrepresented; you must not claim that you wrote the original software. If you use this software in a product, an acknowledgment in the product documentation would be appreciated but is not required.

  2. Altered source versions must be plainly marked as such, and must not be misrepresented as being the original software.

  3. This notice may not be removed or altered from any source distribution.

Macros#

#define
RAIL_ASSERT_ERROR_MESSAGES

Use this define to create an array of error messages that map to the codes in RAIL_AssertErrorCodes_t.

Enumerations#

enum
RAIL_ASSERT_FAILED_APPENDED_INFO_MISSING = 0
RAIL_ASSERT_FAILED_RX_FIFO_BYTES = 1
RAIL_ASSERT_UNUSED_2 = 2
RAIL_ASSERT_FAILED_ILLEGAL_RXLEN_ENTRY_STATUS = 3
RAIL_ASSERT_FAILED_BAD_PACKET_LENGTH = 4
RAIL_ASSERT_FAILED_SYNTH_DIVCTRL_ENUM_CONVERSION_ERROR = 5
RAIL_ASSERT_FAILED_UNEXPECTED_STATE_RX_FIFO = 6
RAIL_ASSERT_FAILED_UNEXPECTED_STATE_RXLEN_FIFO = 7
RAIL_ASSERT_FAILED_UNEXPECTED_STATE_TX_FIFO = 8
RAIL_ASSERT_FAILED_UNEXPECTED_STATE_TXACK_FIFO = 9
RAIL_ASSERT_UNUSED_10 = 10
RAIL_ASSERT_UNUSED_11 = 11
RAIL_ASSERT_UNUSED_12 = 12
RAIL_ASSERT_FAILED_RTCC_POST_WAKEUP = 13
RAIL_ASSERT_FAILED_SYNTH_VCO_FREQUENCY = 14
RAIL_ASSERT_FAILED_RAC_STATE = 15
RAIL_ASSERT_FAILED_SYNTH_INVALID_VCOCTRL = 16
RAIL_ASSERT_FAILED_NESTED_SEQUENCER_LOCK = 17
RAIL_ASSERT_FAILED_RSSI_AVERAGE_DONE = 18
RAIL_ASSERT_UNUSED_19 = 19
RAIL_ASSERT_FAILED_PROTIMER_RANDOM_SEED = 20
RAIL_ASSERT_UNUSED_21 = 21
RAIL_ASSERT_FAILED_PROTIMER_CHANNEL = 22
RAIL_ASSERT_UNUSED_23 = 23
RAIL_ASSERT_FAILED_BASECNTTOP = 24
RAIL_ASSERT_UNUSED_25 = 25
RAIL_ASSERT_FAILED_RTCC_SYNC_MISSED = 26
RAIL_ASSERT_FAILED_CLOCK_SOURCE_NOT_READY = 27
RAIL_ASSERT_UNUSED_28 = 28
RAIL_ASSERT_NULL_HANDLE = 29
RAIL_ASSERT_UNUSED_30 = 30
RAIL_ASSERT_FAILED_NO_ACTIVE_CONFIG = 31
RAIL_ASSERT_UNUSED_32 = 32
RAIL_ASSERT_UNUSED_33 = 33
RAIL_ASSERT_UNUSED_34 = 34
RAIL_ASSERT_UNUSED_35 = 35
RAIL_ASSERT_UNUSED_36 = 36
RAIL_ASSERT_UNUSED_37 = 37
RAIL_ASSERT_UNUSED_38 = 38
RAIL_ASSERT_DEPRECATED_FUNCTION = 39
RAIL_ASSERT_MULTIPROTOCOL_NO_EVENT = 40
RAIL_ASSERT_FAILED_INVALID_INTERRUPT_ENABLED = 41
RAIL_ASSERT_UNUSED_42 = 42
RAIL_ASSERT_DIVISION_BY_ZERO = 43
RAIL_ASSERT_CANT_USE_HARDWARE = 44
RAIL_ASSERT_NULL_PARAMETER = 45
RAIL_ASSERT_UNUSED_46 = 46
RAIL_ASSERT_SMALL_SYNTH_RADIO_CONFIG_BUFFER = 47
RAIL_ASSERT_CHANNEL_HOPPING_BUFFER_TOO_SHORT = 48
RAIL_ASSERT_INVALID_MODULE_ACTION = 49
RAIL_ASSERT_CHANNEL_HOPPING_INVALID_RADIO_CONFIG = 50
RAIL_ASSERT_CHANNEL_CHANGE_FAILED = 51
RAIL_ASSERT_INVALID_REGISTER = 52
RAIL_ASSERT_UNUSED_53 = 53
RAIL_ASSERT_CACHE_CONFIG_FAILED = 54
RAIL_ASSERT_NULL_TRANSITIONS = 55
RAIL_ASSERT_BAD_LDMA_TRANSFER = 56
RAIL_ASSERT_INVALID_RTCC_SYNC_VALUES = 57
RAIL_ASSERT_SEQUENCER_FAULT = 58
RAIL_ASSERT_BUS_ERROR = 59
RAIL_ASSERT_INVALID_FILTERING_CONFIG = 60
RAIL_ASSERT_RETIMING_CONFIG = 61
RAIL_ASSERT_FAILED_TX_CRC_CONFIG = 62
RAIL_ASSERT_INVALID_PA_OPERATION = 63
RAIL_ASSERT_SEQ_INVALID_PA_SELECTED = 64
RAIL_ASSERT_FAILED_INVALID_CHANNEL_CONFIG = 65
RAIL_ASSERT_INVALID_XTAL_FREQUENCY = 66
RAIL_ASSERT_UNUSED_67 = 67
RAIL_ASSERT_UNSUPPORTED_SOFTWARE_MODEM_MODULATION = 68
RAIL_ASSERT_FAILED_RTCC_SYNC_STOP = 69
RAIL_ASSERT_FAILED_MULTITIMER_CORRUPT = 70
RAIL_ASSERT_FAILED_TEMPCAL_ERROR = 71
RAIL_ASSERT_INVALID_VDET_CONFIGURATION = 72
RAIL_ASSERT_INVALID_RFFPLL_CONFIGURATION = 73
RAIL_ASSERT_SECURE_ACCESS_FAULT = 74
RAIL_ASSERT_FAILED_SYSRTC0_NOT_RUNNING = 75
RAIL_ASSERT_RADIO_CONFIG_NOT_UP_TO_DATE = 76
RAIL_ASSERT_FAILED_RSSI_THRESHOLD = 77
RAIL_ASSERT_INCORRECT_ZWAVE_REGION = 78
RAIL_ASSERT_FAILED_RTCC_SYNC_STALE_DATA = 79
RAIL_ASSERT_INVALID_LOG2X4_CLEAR_CONDITION = 80
RAIL_ASSERT_FAILED_DMA_WRITE_INCOMPLETE = 81
RAIL_ASSERT_CALCULATOR_NOT_SUPPORTED = 82
RAIL_ASSERT_INVALID_SEQUENCER_IMAGE = 83
RAIL_ASSERT_MISSING_SEQUENCER_IMAGE = 84
RAIL_ASSERT_INVALID_OR_MISSING_SOFTWARE_MODEM_IMAGE = 85
RAIL_ASSERT_SEQ_USER_SEQUENCER_GENERIC_ERROR = 86
}

Enumeration of all possible error codes from RAIL_ASSERT.

Enumeration Documentation#

RAIL_AssertErrorCodes_t#

RAIL_AssertErrorCodes_t

Enumeration of all possible error codes from RAIL_ASSERT.

Enumerator
RAIL_ASSERT_FAILED_APPENDED_INFO_MISSING

Appended info missing from RX packet.

RAIL_ASSERT_FAILED_RX_FIFO_BYTES

Receive FIFO too small for IR calibration.

RAIL_ASSERT_UNUSED_2

Invalid assert, no longer used.

RAIL_ASSERT_FAILED_ILLEGAL_RXLEN_ENTRY_STATUS

Receive FIFO entry has invalid status.

RAIL_ASSERT_FAILED_BAD_PACKET_LENGTH

Receive FIFO entry bad packet length.

RAIL_ASSERT_FAILED_SYNTH_DIVCTRL_ENUM_CONVERSION_ERROR

Unable to configure radio for IR calibration.

RAIL_ASSERT_FAILED_UNEXPECTED_STATE_RX_FIFO

Reached unexpected state while handling RX FIFO events.

RAIL_ASSERT_FAILED_UNEXPECTED_STATE_RXLEN_FIFO

Reached unexpected state while handling RXLEN FIFO events.

RAIL_ASSERT_FAILED_UNEXPECTED_STATE_TX_FIFO

Reached unexpected state while handling TX FIFO events.

RAIL_ASSERT_FAILED_UNEXPECTED_STATE_TXACK_FIFO

Reached unexpected state while handling TX ACK FIFO events.

RAIL_ASSERT_UNUSED_10

Invalid assert, no longer used.

RAIL_ASSERT_UNUSED_11

Invalid assert, no longer used.

RAIL_ASSERT_UNUSED_12

Invalid assert, no longer used.

RAIL_ASSERT_FAILED_RTCC_POST_WAKEUP

Error synchronizing the RAIL timebase after sleep.

RAIL_ASSERT_FAILED_SYNTH_VCO_FREQUENCY

VCO frequency outside supported range.

RAIL_ASSERT_FAILED_RAC_STATE

Radio active while changing channels.

RAIL_ASSERT_FAILED_SYNTH_INVALID_VCOCTRL

Invalid Synth VCOCTRL field calculation.

RAIL_ASSERT_FAILED_NESTED_SEQUENCER_LOCK

Nested attempt to lock the sequencer.

RAIL_ASSERT_FAILED_RSSI_AVERAGE_DONE

RSSI averaging enabled without a valid callback.

RAIL_ASSERT_UNUSED_19

Invalid assert, no longer used.

RAIL_ASSERT_FAILED_PROTIMER_RANDOM_SEED

Unable to seed radio pseudo random number generator.

RAIL_ASSERT_UNUSED_21

Invalid assert, no longer used.

RAIL_ASSERT_FAILED_PROTIMER_CHANNEL

Invalid timer channel specified.

RAIL_ASSERT_UNUSED_23

Invalid assert, no longer used.

RAIL_ASSERT_FAILED_BASECNTTOP

LBT config exceeds register size.

RAIL_ASSERT_UNUSED_25

Invalid assert, no longer used.

RAIL_ASSERT_FAILED_RTCC_SYNC_MISSED

Could not synchronize RAIL timebase with the RTC.

RAIL_ASSERT_FAILED_CLOCK_SOURCE_NOT_READY

Clock source not ready.

RAIL_ASSERT_UNUSED_28

Invalid assert, no longer used.

RAIL_ASSERT_NULL_HANDLE

NULL was supplied as a RAIL_Handle_t argument.

RAIL_ASSERT_UNUSED_30

Invalid assert, no longer used.

RAIL_ASSERT_FAILED_NO_ACTIVE_CONFIG

API improperly called while protocol inactive.

RAIL_ASSERT_UNUSED_32

Invalid assert, no longer used.

RAIL_ASSERT_UNUSED_33

Invalid assert, no longer used.

RAIL_ASSERT_UNUSED_34

Invalid assert, no longer used.

RAIL_ASSERT_UNUSED_35

Invalid assert, no longer used.

RAIL_ASSERT_UNUSED_36

Invalid assert, no longer used.

RAIL_ASSERT_UNUSED_37

Invalid assert, no longer used.

RAIL_ASSERT_UNUSED_38

Invalid assert, no longer used.

RAIL_ASSERT_DEPRECATED_FUNCTION

This function is deprecated and must not be called.

RAIL_ASSERT_MULTIPROTOCOL_NO_EVENT

Multiprotocol task started with no event to run.

RAIL_ASSERT_FAILED_INVALID_INTERRUPT_ENABLED

Invalid interrupt enabled.

RAIL_ASSERT_UNUSED_42

Invalid assert, no longer used.

RAIL_ASSERT_DIVISION_BY_ZERO

Division by zero.

RAIL_ASSERT_CANT_USE_HARDWARE

Function cannot be called without access to the hardware.

RAIL_ASSERT_NULL_PARAMETER

Pointer parameter was passed as NULL.

RAIL_ASSERT_UNUSED_46

Invalid assert, no longer used.

RAIL_ASSERT_SMALL_SYNTH_RADIO_CONFIG_BUFFER

Synth radio config buffer for channel hopping too small.

RAIL_ASSERT_CHANNEL_HOPPING_BUFFER_TOO_SHORT

Buffer provided for RX Channel Hopping is too small.

RAIL_ASSERT_INVALID_MODULE_ACTION

Invalid action was attempted on a module.

RAIL_ASSERT_CHANNEL_HOPPING_INVALID_RADIO_CONFIG

The radio config for this channel is not compatible with channel hopping.

RAIL_ASSERT_CHANNEL_CHANGE_FAILED

Channel change failed.

RAIL_ASSERT_INVALID_REGISTER

Attempted to read invalid register.

RAIL_ASSERT_UNUSED_53

Invalid assert, no longer used.

RAIL_ASSERT_CACHE_CONFIG_FAILED

DMP radio config caching failed.

RAIL_ASSERT_NULL_TRANSITIONS

NULL was supplied as a RAIL_StateTransitions_t argument.

RAIL_ASSERT_BAD_LDMA_TRANSFER

LDMA transfer failed.

RAIL_ASSERT_INVALID_RTCC_SYNC_VALUES

Attempted to wake up with invalid RTCC sync data.

RAIL_ASSERT_SEQUENCER_FAULT

Radio sequencer hit a fault condition.

RAIL_ASSERT_BUS_ERROR

Bus fault.

RAIL_ASSERT_INVALID_FILTERING_CONFIG

The current radio config cannot be used with packet filtering.

RAIL_ASSERT_RETIMING_CONFIG

Retiming configuration error.

RAIL_ASSERT_FAILED_TX_CRC_CONFIG

TX CRC configuration is corrupt.

RAIL_ASSERT_INVALID_PA_OPERATION

The current PA config does not allow for this operation.

RAIL_ASSERT_SEQ_INVALID_PA_SELECTED

The sequencer selected an invalid PA.

RAIL_ASSERT_FAILED_INVALID_CHANNEL_CONFIG

Invalid/unsupported channel config.

RAIL_ASSERT_INVALID_XTAL_FREQUENCY

Radio Calculator configuration HFXO frequency mismatch with chip.

RAIL_ASSERT_UNUSED_67

Invalid assert, no longer used.

RAIL_ASSERT_UNSUPPORTED_SOFTWARE_MODEM_MODULATION

Software modem image does not support requested modulation

RAIL_ASSERT_FAILED_RTCC_SYNC_STOP

Failed to disable RTCC synchronization.

RAIL_ASSERT_FAILED_MULTITIMER_CORRUPT

Multitimer linked list corrupted.

RAIL_ASSERT_FAILED_TEMPCAL_ERROR

Unable to configure radio for temperature calibration.

RAIL_ASSERT_INVALID_VDET_CONFIGURATION

Invalid VDET configuration.

RAIL_ASSERT_INVALID_RFFPLL_CONFIGURATION

Invalid RFFPLL configuration.

RAIL_ASSERT_SECURE_ACCESS_FAULT

Secure access fault.

RAIL_ASSERT_FAILED_SYSRTC0_NOT_RUNNING

SYSRTC0 not running.

RAIL_ASSERT_RADIO_CONFIG_NOT_UP_TO_DATE

Radio Configurator not updated.

RAIL_ASSERT_FAILED_RSSI_THRESHOLD

Failed to set the event for configurable RSSI threshold.

RAIL_ASSERT_INCORRECT_ZWAVE_REGION

Intended and actual Z-Wave region configuration mismatch.

RAIL_ASSERT_FAILED_RTCC_SYNC_STALE_DATA

Attempted to sleep with stale RTCC synchronization data.

RAIL_ASSERT_INVALID_LOG2X4_CLEAR_CONDITION

Attempted to clear LOG2X4 with a DEC1 value not equal to 0.

RAIL_ASSERT_FAILED_DMA_WRITE_INCOMPLETE

Failed to complete DMA write.

RAIL_ASSERT_CALCULATOR_NOT_SUPPORTED

RAIL does not support this Radio Calculator configuration.

RAIL_ASSERT_INVALID_SEQUENCER_IMAGE

Invalid binary image was loaded onto the sequencer.

RAIL_ASSERT_MISSING_SEQUENCER_IMAGE

No common or protocol image selected to be loaded onto the sequencer.

RAIL_ASSERT_INVALID_OR_MISSING_SOFTWARE_MODEM_IMAGE

Software modem image invalid or missing.

RAIL_ASSERT_SEQ_USER_SEQUENCER_GENERIC_ERROR

The sequencer user generated error.