Type definitions#

Enumerations#

enum
CUSTOM_AND_SUN_OQPSK = 0
EMBER_PHY = 1
THREAD = 2
BLE = 3
CONNECT = 4
ZIGBEE = 5
ZWAVE = 6
WISUN = 7
BTC = 8
SIDEWALK = 9
LONGRANGE = 10
MBUS = 11
SIGFOX = 12
UNDEFINED = 13
}

Enumeration of different radio protocols.

Enumeration Documentation#

RAIL_Protocol_t#

RAIL_Protocol_t

Enumeration of different radio protocols.

This enumeration defines the various radio protocols that can be used.

Enumerator
CUSTOM_AND_SUN_OQPSK

Custom and SUN OQPSK protocol

EMBER_PHY

Ember PHY protocol

THREAD

Thread protocol

BLE

Bluetooth Low Energy protocol

CONNECT

Connect protocol, original, SUN-FSK and OFDM

ZIGBEE

Zigbee protocol

ZWAVE

Z-Wave protocol

WISUN

Wi-SUN protocol, FAN 1.0 and FAN 1.1 with OFDM

BTC

BTC protocol

SIDEWALK

Sidewalk protocol

LONGRANGE

Long-range protocol

MBUS

Wireless M-Bus protocol

SIGFOX

Sigfox protocol

UNDEFINED

Undefined protocol


Definition at line 78 of file /mnt/raid/workspaces/ws.usUVI5bCK/overlay/gsdk/app/rail/component/sl_rail_sdk_packet_assistant/sl_rail_sdk_packet_assistant.h