Expected Results#
The following table contains expected range test results for the EFR32FG1 series boards under conditions recommended in section Application Execution Tips.
Configuration | Tx Power (dBm) | Rx Sensitivity (dBm) | PCB Antenna Gain (dB) | Range in Dry Weather Condition (m) | Range in Wet Weather Condition (m) | Link Budget (dB) |
|---|---|---|---|---|---|---|
169 MHz 2GFSK 2.4 kbps 1.2 kHz | 19.5 | -124 | -12.5 | 3000 | 480 | 118.5 |
169 MHz 2GFSK 38.4 kbps 20 kHz | 19.5 | -112 | -12.5 | 1200 | 240 | 106.5 |
169 MHz 2GFSK 500 kbps 125 kHz | 19.5 | -97 | -12.5 | 380 | 100 | 91.5 |
433 MHz 2GFSK 2.4 kbps 1.2 kHz | 10 | -122.5 | -0.5 | 4400 | 640 | 131. |
433 MHz 2GFSK 50 kbps 25 kHz | 10 | -110 | -0.5 | 1600 | 310 | 119 |
433 MHz 2GFSK 100 kbps 50 kHz | 10 | -107.5 | -0.5 | 1300 | 270 | 116.5 |
490 MHz 2GFSK 2.4 kbps 1.2 kHz | 19.5 | -123 | 0 | 9400 | 1100 | 142.5 |
490 MHz 2GFSK 10 kbps 5 kHz | 19.5 | -118 | 0 | 6400 | 850 | 137.5 |
490 MHz 2GFSK 38.4 kbps 20 kHz | 19.5 | -111.6 | 0 | 3900 | 590 | 131.1 |
490 MHz 2GFSK 100 kbps 50 kHz | 19.5 | -107.8 | 0 | 2900 | 470 | 127.3 |
868 MHz 2GFSK 2.4 kbps 1.2 kHz | 13 | -118.2 | 0 | 2700 | 440 | 131.2 |
868 MHz 2GFSK 38.4 kbps 20 kHz | 13 | -109.1 | 0 | 1300 | 260 | 122.1 |
868 MHz 2GFSK 500 kbps 125 kHz | 13 | -100 | 0 | 670 | 150 | 113 |
915 MHz 2GFSK 0.6 kbps 0.3 kHz | 19.5 | -125 | 0.5 | 7800 | 990 | 145.5 |
915 MHz 2GFSK 50 kbps 25 kHz | 19.5 | -107.9 | 0.5 | 2100 | 370 | 128.4 |
915 MHz 2GFSK 100 kbps 50 kHz | 19.5 | -105.5 | 0.5 | 1700 | 300 | 126 |
915 MHz 2GFSK 500 kbps 175 kHz | 19.5 | -98 | 0.5 | 980 | 200 | 118.5 |
2.4 GHz 2GFSK 250 kbps | 19.5 | -99 | 1-3 | 280 | 105 | 122.5 |
2.4 GHz 2GFSK 1 Mbps | 19.5 | -93.1 | 1-3 | 180 | 75 | 116.5 |