You are viewing documentation for version:
PDFLong transport layer header.
Public Attributes#
uint8_t
CI (control information) field.
uint16_t
Address, manufacturer ID.
struct sl_rail_sdk_wmbus_ltl_header_t::@5::@6
union sl_rail_sdk_wmbus_ltl_header_t::@5
Public Attribute Documentation#
ci_field#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::ci_field
CI (control information) field.
raw#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::raw[8]
Raw address.
uint32_t sl_rail_sdk_wmbus_ltl_header_t::id
Address, device ID.
manufacturer#
uint16_t sl_rail_sdk_wmbus_ltl_header_t::manufacturer
Address, manufacturer ID.
version#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::version
Address, version.
device_type#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::device_type
Address, device type.
detailed#
struct sl_rail_sdk_wmbus_ltl_header_t::@5::@6 sl_rail_sdk_wmbus_ltl_header_t::detailed
Detailed address.
address#
union sl_rail_sdk_wmbus_ltl_header_t::@5 sl_rail_sdk_wmbus_ltl_header_t::address
Address.
access_number#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::access_number
Access number.
status#
uint8_t sl_rail_sdk_wmbus_ltl_header_t::status
Status byte.
conf_word#
sl_rail_sdk_wmbus_conf_word_t sl_rail_sdk_wmbus_ltl_header_t::conf_word
Config word.