Short transport layer header.

Public Attributes#

uint8_t

CI (control information) field.

uint8_t

Access number.

uint8_t

Status byte.

Public Attribute Documentation#

ci_field#

uint8_t sl_rail_sdk_wmbus_stl_header_t::ci_field

CI (control information) field.


Definition at line 233 of file /mnt/raid/workspaces/ws.bVpTDXqvc/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h

access_number#

uint8_t sl_rail_sdk_wmbus_stl_header_t::access_number

Access number.


Definition at line 234 of file /mnt/raid/workspaces/ws.bVpTDXqvc/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h

status#

uint8_t sl_rail_sdk_wmbus_stl_header_t::status

Status byte.


Definition at line 235 of file /mnt/raid/workspaces/ws.bVpTDXqvc/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h

conf_word#

sl_rail_sdk_wmbus_conf_word_t sl_rail_sdk_wmbus_stl_header_t::conf_word

Config word.


Definition at line 236 of file /mnt/raid/workspaces/ws.bVpTDXqvc/overlay/gsdk/app/rail/component/sl_rail_sdk_wmbus_support/sl_rail_sdk_wmbus_support.h