Application Features#
Packet Mode#
The application starts in packet mode with the receiver enabled. In this mode the application receives and transmits packets using the radio's frame controller hardware. To disable receive use the rx 0
command. To transmit use tx [numPackets]
or press button PB0 if button support is enabled. To toggle the continuous transmit mode, hold PB0 for a couple of seconds if button support is enabled, or run the tx 0
command. When transmitting multiple packets or infinite packets there is a configurable delay in between each transmit. By default, this is 250 ms, but it can be set with the setTxDelay
command.
All received packets are printed to the console with information like CRC, RSSI, and timestamp as long as notifications are enabled. Notifications are enabled by default, but they can be turned off with the setRxNotification 0
command.
The application by default sends a fixed packet, but it is possible to override the values through setTxPayload. The command allows you to modify the values of the payload at specific offsets. For instance, to modify the first 4 bytes sent in the packet to be 0x01 0x02 0x03 0x04, use:
setTxPayload 0 0x01 0x02 0x03 0x04
To view the currently configured TX Packet information, use printTxPacket
.
Note: The packet format depends on the current PHY configuration. If your PHY has a dynamic frame length byte then that will be used to determine how much data should be sent.
Direct Mode#
In direct mode the radio will still attempt to decode received packets, but it will only be able to transmit packets sent over the DIN pin. The GPIOs for direct mode are fixed for now to the following pins.
DOUT - EFR32_PC11 -> EXP_HEADER16/WSTK_P13
DIN - EFR32_PC10 -> EXP_HEADER15/WSTK_P12
The data on these pins is an asynchronous stream of bits at the expected data rate from the radio (DOUT) or to the radio (DIN). To enter direct mode, issue the directMode 1
command after starting the app. To leave direct mode use directMode 0
. If you want to transmit, you must enable the transmitter by issuing directTx 1
and later stop it with directTx 0
. Receive is controlled using the standard rx 1/0
command, but is enabled by default when not transmitting.
Note: Direct mode does not work in certain modulations (for example 4FSK). If you require this mode, contact support to verify your configuration.
Channels/Frequencies#
The specific channel configuration depends on the PHY configuration you have chosen for your test app. To switch between channels, use the setChannel [num]
command. If RX is active (rx 1
), then any TX or RX in progress will be aborted and the new channel switched to. In addition, if button support is enabled, you can use button PB1 to cycle through channels.
To modify your frequency to a value not defined in the channel list, you will need to set the application into the FREQUENCY_OVERRIDE
debug mode via setDebugMode
, which tells the application to ignore the current channel selection. Once in the FREQUENCY_OVERRIDE
debug mode, you can use the freqOverride
command to switch to another center frequency.
Note: The
freqOverride
command requires you to be in FREQUENCY_OVERRIDE debug mode. The radio state must also be IDLE for the frequency to be modified -- call rx 0 first.
setDebugMode 1
freqOverride 865000000
To leave FREQUENCY_OVERRIDE
debug mode and return to normal channel-based operation, use setDebugMode 0
.
Caution: The modem is configured to a specific band. The application will not restrict you from changing the frequency out of band but this could cause significant issues, including forcing a chip reboot.
Command Scripting#
The command scripting feature built into RAILtest allows for CLI commands to be executed without back-and-forth interaction on the command line. The same commands that can be executed one by one can be queued up within RAILtest and executed sequentially later. Additionally, a command script can be saved to flash, and any script saved to flash will run automatically on device boot.
In RAILtest 2.8 (GSDK v2.7.x) support is integrated into RAILtest to use a command script in RAM, but to use a command script in flash, the Flash Data
plugin must be enabled.
In RAILtest 2.9 (GSDK v3.0), to use a command script in RAM, the CLI Storage in RAM
software component needs to be enabled with an instance name of inst0
. To use a command script in flash, the CLI Storage in NVM3
software component needs to be enabled with an instance name of inst0
.
This is an example of how to enter, print, and run a script from RAM. Note that the wait
command needs to be used to allow time for the first scripted command (that is, tx 1
) to successfully run to completion before the second scripted command (that is, tx 2
) starts.
enterScript
tx 1
wait 500000
tx 2
endScript
printScript
runScript
This is an example of how to enter, print, run, and clear a script from flash.
enterScript 1
tx 1
wait 500000
tx 2
endScript
printScript 1
runScript 1
clearScript 1
This is an example of how to enter and run a script from flash on boot.
enterScript 1
tx 1
wait 500000
tx 2
endScript
reset
Note: For rapid command entry (for example, automated testing), you may need to increase the USART RX buffer from its default value, specified by a define similar to
SL_IOSTREAM_USART_VCOM_RX_BUFFER_SIZE
in RAILtest 2.9, to account for long command string entry being interrupted by chip interrupts. For lengthy (for example hours long) automated test programs, a notable decrease in test time will come from disabling CLI command history, settingSL_CLI_NUM_HISTORY_BYTES
to 0 (RAILtest 2.9).
RAIL Timebase#
The microsecond RAIL timebase is used for features requiring specific timing. You can read this timebase with getTime
, and you can also set this microsecond timebase with setTime
. Avoid changing the timebase when the timebase is actively being used, such as during clear channel assessment, during scheduled TX or RX, and so on.
Scheduled TX#
The RAIL API has its own timebase that can be used to schedule the start of transmits. It measures time as a 32-bit integer in microseconds. As part of this change, many APIs will now return the time they were run, all RX packets report the time they were received, and all TX packets return the time that the transmit was completed. There is also the command getTime to print the current time in the RAIL timebase.
To test scheduled transmit we provide two commands: txAt and txAfterRx. These allow you to send a packet at an absolute time in the RAIL timebase or exactly some number of microseconds after each receive, respectively.
Note: These APIs should provide reliable timing but you may have to adjust for overhead that relates to preamble and PA ramp time in order to transmit at the exact time you want.
Clear Channel Assessment#
The RAIL API provides the ability to specify a Pre-Transmit Operation for every transmit, one of which is Scheduled Transmit discussed above. Others are also provided to support two common medium access methodologies that delay transmission until the channel is clear:
CSMA-CA (Carrier Sense Multiple Access with Collision Avoidance) -- based on IEEE 802.15.4 specification
LBT (Listen Before Talk) -- based on ETSI EN 300 220-1 specification
Both CSMA-CA and LBT are similar: Before transmission, a device waits for a random 'backoff' period of time and then performs a CCA (Clear Channel Assessment) for a fixed period of time. If the channel is free, the transmit proceeds; if busy, the process is repeated with a new random backoff period. The random backoff period is determined by a randomly chosen multiple of a fixed backoff unit of time.
For CSMA-CA, the random multiplier is a power-of-2 exponential whose range increases on each try up to a limit, and the CCA period is typically short -- smaller than a backoff unit and around the time it takes a small packet to be transmitted. For LBT, the random multiplier is linear and typically chosen to allow the random period to range up to the CCA period, which can be quite long -- much longer than the on-air time of the actual transmission it's gating. LBT also specifies that if the channel is found busy during CCA, the process cannot repeat until the channel is free.
In RAIL and RAILtest, several parameters are exposed through the setLbtParams
and getLbtParams
commands to configure either CSMA-CA or LBT operation. Their interpretation depends on which mode has been chosen:
minBo
: Minimum backoff. For CSMA-CA the first try's power-of-2 random exponential range, that is the backoff multiplier, will range from 0 to 2^minBo - 1. Subsequent tries increase minBo by 1 up to maxBo. For LBT this is the minimum backoff multiplier for all tries, typically 0.maxBo
: Maximum backoff. For CSMA-CA this is the maximum power-of-2 random exponential range to which subsequent tries can increase. For LBT this is the maximum backoff multiplier for all tries, typically maxBo * backoff = duration. If both minBo and maxBo are 0, a non-random fixed backoff time is configured.tries
: The maximum number of tries ('busy' CCAs), up to 15, that the CSMA-CA or LBT operation will tolerate before declaring the transmission a failure due to channel busy. A value of 0 will perform no CCA assessments, and always transmit immediately.thresh
: The CCA RSSI threshold, in dBm, above which the channel is considered 'busy'.backoff
: The backoff unit period, in RAIL's microsecond time base. This is multiplied by the random backoff multiplier controlled by minBo and maxBo to determine the overall backoff period. For random backoffs, this value must be in the range 100 to 511 microseconds; for fixed backoffs it can go up to 65535 microseconds.duration
: The CCA duration, in RAIL's microsecond time base. The radio determines the maximum RSSI during this period for comparison against the CCA threshold.timeout
: An overall timeout, in RAIL's microsecond time base, for the operation. If transmission does not start before this timeout expires, the transmission will fail. This is more important for limiting LBT due to LBT's unbounded requirement that if the channel is busy, the next try must wait for the channel to clear. A value of 0 indicates that no timeout is imposed.
Several examples:
RAILtest's default parameters are suitable for the IEEE 802.15.4 PHY for CSMA-CA, equivalent to:
setLbtParams 3 5 4 -75 320 128 0
. This specifies up to 4 CCA attempts. The 1st will choose a random multiplier of 0..7 (2^3-1), the 2nd 0..15 (2^4-1), the 3rd 0..31 (2^5-1), and the 4th 0..31 since the maxBo limit is 5.ETSI EN 300 220-1 LBT's parameters in the 863 MHz band would be:
setLbtParams 0 10 15 -80 500 5000 1000000
. This specifies a 5 millisecond CCA duration with random backoff period of 0..5 milliseconds (0..10 * 0.5 milliseconds) and a 1 second timeout limit in case the channel remains busy.A single CCA of 160 microseconds after a fixed 1024 microsecond backoff, against a -70 dBm threshold would be:
setLbtParams 0 0 1 -70 1024 160 0
.
In RAILtest, CSMA-CA and LBT are enabled as a mode applied to subsequent transmits through setLbtMode
, whose choices are 'off', 'csma', and 'lbt'.
Note: On EFR32, LBT is currently implemented using the EFR32's CSMA-based hardware engine, so LBT parameters are mapped to roughly equivalent CSMA parameters. Note: Scheduled Transmit and Clear Channel Assessment are currently mutually exclusive, with Scheduled Transmit taking precedence.
Address Filtering#
The address filtering code examines the packet as follows.
Bytes: 0 - 255 | 0 - 8 | 0 - 255 | 0 - 8 | Variable |
---|---|---|---|---|
Data0 | Field0 | Data1 | Field1 | Data2 |
In the above structure, anything listed as DataN is an optional section of bytes that will not be processed for address filtering. The FieldN segments reference the specific sections in the packet that will be examined during filtering for addresses. There may be up to four addresses per field, and they may each have a size of up to 8 bytes. To set up address filtering, first configure where the addresses are in the packet and how long they are. Next, configure what combinations of matches in Field0 and Field1 should constitute an address match. Lastly, enter addresses into the tables for each field and enable them.
The configAddressFilter
command can be used to set the offsets and sizes for the address fields as well as how combinations of matches in Field0 and Field1 are combined to determine whether or not an address matches.
Configuring which combinations of Field0 and Field1 constitute a match is the most complex portion of the address filter. The easiest way to think about this is with a truth table. If you consider each of the four possible address entries in a field, you can have a match on any one of those or a match for none of them. This is shown in the 5x5 truth table below where Field0 matches are the rows and Field1 matches are the columns.
Fields | No Match | Address 0 | Address 1 | Address 2 | Address 3 |
---|---|---|---|---|---|
No Match | bit0 | bit1 | bit2 | bit3 | bit4 |
Address 0 | bit5 | bit6 | bit7 | bit8 | bit9 |
Address 1 | bit10 | bit11 | bit12 | bit13 | bit14 |
Address 2 | bit15 | bit16 | bit17 | bit18 | bit19 |
Address 3 | bit20 | bit21 | bit22 | bit23 | bit24 |
Since this is only 25 bits it can be represented in one 32bit integer, where a 1 indicates filter pass and a 0 indicates filter fail. This is the matchTable parameter in the configAddressFilter
command. For a simple one field configuration set the matchTable to 0x1fffffe
and for a two field configuration pairing indices across the fields use 0x1041040
.
After you have configured address filtering you must also set which addresses are valid and enable them. This can be done with the setAddress
and setAddressEnable
commands. You must also turn on the address filtering feature with the setAddressFiltering
command.
As an example, to configure an address of 0x00
0x01
0x02
0x03
in field0, index0 for a filter that has one field starting at offset 0 with a length of 4 bytes, use the following commands.
configAddressFilter 0x1fffffe 0 4 0 0
setAddress 0 0 0x00 0x01 0x02 0x03
setAddressEnable 0 0 1
setAddressFiltering 1
In addition to the standard address filtering, if the frame length decoding algorithm is by frame type, then additional filtering functionality is available. Address filtering can be enabled or disabled based on the frame type that is decoded. This can be set by the addressFilterByFrame command. This command takes an 8-bit bitmask, in which each bit represents whether addresses are present in that frame. The least significant bit determines whether to apply the address filter to frame 0, and the most significant bit determines whether to apply the address filter to frame 7. addressFilterByFrame must be called after configAddressFilter for it to take effect.
Automatic State Transitions#
RAIL provides an API to configure state transitions to happen automatically on certain radio events:
a successful receive
a failed receive
a successful transmission
a failed transmission
All of these events can transition to a radio state of idle or receive. In addition, a transmission can be configured to happen after a successful receive.
These states are configured through the setTxTransitions
and setRxTransitions
commands. Each of these commands take in two radio states, which are passed in as single letter strings. To transition to receive after a transmission, regardless of its success, the command is setTxTransitions r r
.
When settings the receive transitions, there is also a third argument, a bitfield to configure which events count as errors. The documentation for this bitfield can be found in the RAIL library documentation. Calling setRxTransitions i i 0xFF
will ignore all errors that are possible to ignore, and transition the radio to idle after attempting to receive one packet.
In addition to the state transitions, timings can be set for the transitions. The six timings that are currently configurable are:
idleToRx
idleToTx
rxToTx
txToRx
rxSearchTimeout
txToRxSearchTimeout
Each of these timings configures an amount of delay between two states. The search timeouts allow you to set a maximum time that the chip will sit in the RX search state. These can be used to implement short receive timeouts. The rxSearchTimeout is used when transitioning to receive from idle and the txToRxSearchTimeout is used when transitioning to receive from a past transmit. Setting [rx|txToRx]SearchTimeout to zero disables the timeout and radio will stay in RX until an event changes the state. Transitions to idle simply happen as fast as possible. Each timing is configurable in microseconds, up to a maximum of 13 ms, with the exception of txToRxSearchTimeout which could be up to a quarter of the RAIL timebase, which is 2^32/4 microseconds or 18 minutes. For example, to disable the timeouts and set all other transitions to take 200 µs, use:
setStateTimings 200 200 200 200 0 0
Auto-Acknowledgment#
RAIL contains auto-acknowledgment (ACK) APIs that are exposed through the RAILtest command interface. To initialize and enable this functionality use autoAckConfig
. For example, autoAckConfig
rx
100
192
1000
will configure the 'defaultState', the state at which the radio returns after an ACK operation, to receive. Transitions from idle will take 100 µs. Turnaround transitions will take 192 µs and will wait for an ACK for 1000 µs. To load a custom ACK payload, call setAckPayload
and setAckLength
.
If a packet is received during the ACK window, then the isAck
flag for that packet will be true. The ACK window begins at the end of the turnaround time and lasts for the timeout length. If auto acknowledgment is not enabled, then the isAck
flag will always be false.
To customize ACK functionality, users can use the autoAckPause
command to either skip the wait for an ACK on the transmit side or skip the transmit of an ACK on the receive side. To modify if/how the ACK is transmitted after a receive operation, use the setTxAckOptions
command.
Conversely, after a transmit operation, waiting for ACK is controlled by the TX options configured by 1.
While auto-ACK is enabled, you should not call setTxTransitions
and setRxTransitions
.
You can disable auto-ACK by calling autoAckDisable. It will also reset the Rx and Tx transitions to idle.
RF Energy Sensing#
The EFR32 has the ability to sense the presence of RF Energy above -20 dBm within either or both the 2.4 GHz and Sub 1-GHz bands and trigger an event if that energy is continuously present for certain durations of time.
This feature is exposed through library RAIL_RfSense
() and RAIL_RfSensed
() APIs, whose use is exemplified by the RAILtest commands rfSense
and sleep
. Both commands allow you to specify the duration in microseconds of continuous RF energy, and which RF band(s) to monitor. The requested duration will be mapped to the nearest duration supported by the hardware; it is not terribly precise and can be off by a factor of 2 or more. Once RF energy of sufficient duration has been sensed, the sensing operation terminates and a new one must be started if additional sensing is desired.
The rfSense
command activates sensing in the background during normal RAILtest operation, and will report when energy of sufficient duration has been detected through an asynchronous rfSensedCheck
message. Note that sensing energy within a band on EFR32 precludes normal packet reception in that same band; this is by design.
The sleep
command allows you to activate RF sensing in combination with entering one of the Energy-Saving Modes EM0..EM4. To wake from these modes, RF energy of the specified duration and band must be sensed. Energy modes 0 through 3 will also wake and terminate RF sensing on any serial input to the CLI. EM4 does not support waking on serial input. It will only wake on RF sense or a pin reset.
Some examples:
RFSENSE Legacy Mode:
> rfSense 500 2 // Sense RF energy of ~0.5ms or longer in sub-GHz band
{{(rfsense)}{RfSense:MHz}{RfUs:413}} // Closest HW supports is ~0.4ms
...
{{(rfSensedCheck)}{RfSensed:MHz}{RfUs:413}}
> sleep 2 500 1 // Sleep in EM2 for RF energy of ~0.5ms in 2.4 GHz band
{{(sleep)}{EM:2}{SerialWakeup:On}{RfSense:GHz}}
...
{{(sleepWoke)}{EM:2}{SerialWakeup:No}{RfSensed:Yes}{RfUs:413}}
> sleep 4 500 3 // Sleep in EM4 for RF energy of ~0.5ms in any band
{{(sleep)}{EM:4s}{SerialWakeup:Off}{RfSense:Any}}
...
{{(reset)}{App:RAILtest}{Built:Jul 19 2019 13:36:24}}
{{(sleepWoke)}{EM:4s}{SerialWakeup:No}{RfSensed:Yes}}
RFSENSE Selective Mode (Transmit Node Setup):
> rx 0
{{(rx)}{Rx:Disabled}{Idle:Enabled}{Time:27993006}}
> configRfSenseWakeupPhy
{{(configRfSenseWakeupPhy)}{RFSense Wakeup PHY:Enabled}}
> fifoModeTestOptions 1 0 // Manually load Tx FIFO to transmit only preamble and syncword
{{(fifoModeTestOptions)}{TxFifoManual:Enabled}{RxFifoManual:Disabled}}
> setRfSenseTxPayload 0x2 0xB16F // <Syncword Size(Bytes)> <Syncword>
{{(setRfSenseTxPayload)}{RFSense Payload:Set}}
> tx 1
{{(tx)}{PacketTx:Enabled}{None:Disabled}{Time:54463886}}
{{(appMode)}{None:Enabled}{PacketTx:Disabled}{Time:57481907}}
{{(txEnd)}{txStatus:Complete}{transmitted:1}{lastTxTime:57481861}{timePos:6}{lastTxStart:57398486}{ccaSuccess:0}{failed:0}{lastTxStatus:0x000000000}{isAck:False}}
RFSENSE Selective Mode (Receive Node Setup for EFR32xG22):
> sleep 2 2 0xB16F 1 // <EM Mode> <Syncword Size(Bytes)> <Syncword> <RFBand>
{{(sleep)}{RfSense:Enabled}{None:Disabled}{Time:14176659}}
...
{{(sleepWoke)}{EM:2}{SerialWakeup:No}{RfSensed:Yes}{RfUs:0}}
> rfsense 2 0xB16F 1 // <Syncword Size(Bytes)> <Syncword> <RFBand>
{{(rfsense)}{RfSense:Enabled}{None:Disabled}{Time:44817696}}
> {{(rfSensedCheck)}{RfSensed:GHz}{RfUs:0}}
Multi-Timer#
If the multi-timer is never enabled (or subsequently disabled with enableMultiTimer
), then the RAIL timer is a single-instance, hardware timer. If the multi-timer is enabled, the RAIL timer becomes one instance of the software-based multi-timer. The multi-timer can only be enabled or disabled when no timers are running.