Public Attribute Documentation#

sock_id#

uint8_t sock_id

sock_state#

volatile uint8_t sock_state

sock_type#

uint8_t sock_type

opcode#

uint8_t opcode

source_port#

uint16_t source_port

destination_port#

uint16_t destination_port

destination_ip_addr#

rsi_ip_addr_t destination_ip_addr

ltcp_socket_type#

uint8_t ltcp_socket_type

backlogs#

uint8_t backlogs

backlog_current_count#

uint8_t backlog_current_count

sock_bitmap#

uint8_t sock_bitmap

sock_recv_buffer#

uint8_t* sock_recv_buffer

sock_recv_buffer_offset#

uint32_t sock_recv_buffer_offset

sock_recv_available_length#

uint32_t sock_recv_available_length

recv_buffer#

uint8_t* recv_buffer

recv_buffer_length#

uint32_t recv_buffer_length

max_available_buffer_count#

uint8_t max_available_buffer_count

current_available_buffer_count#

uint8_t current_available_buffer_count

rx_window_buffers#

uint8_t rx_window_buffers

socket_cert_inx#

uint8_t socket_cert_inx

sock_receive_callback#

void(* sock_receive_callback) (uint32_t sock_no, uint8_t *buffer, uint32_t length)

read_time_out#

uint16_t read_time_out