You are viewing documentation for version:2.14.0PDFPublic Attributes#uint8_tap_profile_magic_worduint8_twlan_feature_bit_mapuint8_ttcp_ip_feature_bit_mapuint8_tcustom_feature_bit_mapuint8_tdata_rateuint8_ttx_poweruint8_tbanduint8_tchanneluint8_tssiduint8_tsecurity_typeuint8_tencryption_typeuint8_tpskuint8_tbeacon_intervaluint8_tdtim_perioduint8_tkeep_alive_typeuint8_tkeep_alive_counteruint8_tmax_no_stanetwork_profile_tnetwork_profilefeature_frame_params_tfeature_frame_params_sPublic Attribute Documentation#ap_profile_magic_word#uint8_t ap_profile_magic_word[4]wlan_feature_bit_map#uint8_t wlan_feature_bit_map[4]tcp_ip_feature_bit_map#uint8_t tcp_ip_feature_bit_map[4]custom_feature_bit_map#uint8_t custom_feature_bit_map[4]data_rate#uint8_t data_ratetx_power#uint8_t tx_powerband#uint8_t bandchannel#uint8_t channel[2]ssid#uint8_t ssid[RSI_SSID_LEN]security_type#uint8_t security_typeencryption_type#uint8_t encryption_typepsk#uint8_t psk[RSI_PSK_LEN]beacon_interval#uint8_t beacon_interval[2]dtim_period#uint8_t dtim_period[2]keep_alive_type#uint8_t keep_alive_typekeep_alive_counter#uint8_t keep_alive_countermax_no_sta#uint8_t max_no_sta[2]network_profile#network_profile_t network_profilefeature_frame_params_s#feature_frame_params_t feature_frame_params_s