You are viewing documentation for version:2.14.0PDFPublic Attributes#uint8_tclient_profile_magic_worduint8_twlan_feature_bit_mapuint8_ttcp_ip_feature_bit_mapuint8_tcustom_feature_bit_mapuint8_tlisten_intervaluint8_tdata_rateuint8_ttx_poweruint8_tbanduint8_tssiduint8_tssid_lenuint8_tchanneluint8_tscan_feature_bitmapuint8_tscan_chan_bitmap_magic_codeuint8_tscan_chan_bitmap_2_4_ghzuint8_tscan_chan_bitmap_5_0_ghzuint8_tsecurity_typeuint8_tencryption_typeuint8_tpskuint8_tpmkwep_key_ds_twep_keynetwork_profile_tnetwork_profilefeature_frame_params_tfeature_frame_params_sPublic Attribute Documentation#client_profile_magic_word#uint8_t client_profile_magic_word[4]wlan_feature_bit_map#uint8_t wlan_feature_bit_map[4]tcp_ip_feature_bit_map#uint8_t tcp_ip_feature_bit_map[4]custom_feature_bit_map#uint8_t custom_feature_bit_map[4]listen_interval#uint8_t listen_interval[4]data_rate#uint8_t data_ratetx_power#uint8_t tx_powerband#uint8_t bandssid#uint8_t ssid[RSI_SSID_LEN]ssid_len#uint8_t ssid_lenchannel#uint8_t channel[2]scan_feature_bitmap#uint8_t scan_feature_bitmapscan_chan_bitmap_magic_code#uint8_t scan_chan_bitmap_magic_code[2]scan_chan_bitmap_2_4_ghz#uint8_t scan_chan_bitmap_2_4_ghz[4]scan_chan_bitmap_5_0_ghz#uint8_t scan_chan_bitmap_5_0_ghz[4]security_type#uint8_t security_typeencryption_type#uint8_t encryption_typepsk#uint8_t psk[RSI_PSK_LEN]pmk#uint8_t pmk[RSI_PMK_LEN]wep_key#wep_key_ds_t wep_keynetwork_profile#network_profile_t network_profilefeature_frame_params_s#feature_frame_params_t feature_frame_params_s