Edit

Application Notes#

The Application Notes listed below cover key topics related to RS9116W WiSeConnectâ„¢. For a complete list of technical documentation and resources, see: RS9116 Technical Resources.

Wi-Fi Regulatory Testing App Note#

  • Guide for Wi-Fi regulatory testing

  • Hardware and software requirements and setup

  • Configure and execute regulatory test modes

Bluetooth Regulatory Testing App Note#

  • Guide for Bluetooth and BLE regulatory testing

  • Hardware and software requirements and setup

  • Configure and execute regulatory test modes

Power Save App Note#

  • Guide to evaluate low power features using the RS9116 EVK

  • Hardware and software requirements and setup

  • Procedure for performing power measurements

Wi-Fi Throughput App Note#

  • Guide to evaluate and measure Wi-Fi throughput using the RS9116 EVK

  • Hardware and software requirements and setup

  • Setup and use the throughput reference project

  • Procedure for performing throughput measurements

Firmware Update App Note#

  • Guide to firmware update mechanisms offered for RS9116W

  • Describes firmware update options using SPI, USB and Wireless interfaces

SPI Protocol App Note#

  • Details of the SPI implementation of the RS9116W

RS9113 to RS9116 Migration Guide#

  • Guide for migrating an application from (legacy) RS9113 products to RS9116W

  • RS9113 and RS9116 part number compatibility

  • Hardware and software migration requirements