You are viewing documentation for version:2.15.0 (latest)Public Attributes#Clientmqtt_clientuint32_tserver_portuint32_tclient_portrsi_ip_addr_tserver_ipuint16_tkeep_alive_intervalint8_t *mqtt_tx_bufferint8_t *mqtt_rx_bufferPublic Attribute Documentation#mqtt_client#Client mqtt_clientReferenced by rsi_mqtt_client_init , rsi_mqtt_poll_for_recv_data , rsi_mqtt_publish , rsi_mqtt_subscribe , and rsi_mqtt_unsubscribeserver_port#uint32_t server_portclient_port#uint32_t client_portserver_ip#rsi_ip_addr_t server_ipkeep_alive_interval#uint16_t keep_alive_intervalmqtt_tx_buffer#int8_t* mqtt_tx_buffermqtt_rx_buffer#int8_t* mqtt_rx_buffer