You are viewing documentation for version:2.15.0 (latest)Public Attributes#uint8_tsock_idvolatile uint8_tsock_stateuint8_tsock_typeuint8_topcodeuint16_tsource_portuint16_tdestination_portrsi_ip_addr_tdestination_ip_addruint8_tltcp_socket_typeuint8_tbacklogsuint8_tbacklog_current_countuint8_tsock_bitmapuint8_t *sock_recv_bufferuint32_tsock_recv_buffer_offsetuint32_tsock_recv_available_lengthuint8_t *recv_bufferuint32_trecv_buffer_lengthuint8_tmax_available_buffer_countuint8_tcurrent_available_buffer_countuint8_trx_window_buffersuint8_tsocket_cert_inxvoid(*sock_receive_callbackuint16_tread_time_outPublic Attribute Documentation#sock_id#uint8_t sock_idsock_state#volatile uint8_t sock_statesock_type#uint8_t sock_typeopcode#uint8_t opcodesource_port#uint16_t source_portdestination_port#uint16_t destination_portdestination_ip_addr#rsi_ip_addr_t destination_ip_addrltcp_socket_type#uint8_t ltcp_socket_typebacklogs#uint8_t backlogsbacklog_current_count#uint8_t backlog_current_countsock_bitmap#uint8_t sock_bitmapsock_recv_buffer#uint8_t* sock_recv_buffersock_recv_buffer_offset#uint32_t sock_recv_buffer_offsetsock_recv_available_length#uint32_t sock_recv_available_lengthrecv_buffer#uint8_t* recv_bufferrecv_buffer_length#uint32_t recv_buffer_lengthmax_available_buffer_count#uint8_t max_available_buffer_countcurrent_available_buffer_count#uint8_t current_available_buffer_countrx_window_buffers#uint8_t rx_window_bufferssocket_cert_inx#uint8_t socket_cert_inxsock_receive_callback#void(* sock_receive_callback) (uint32_t sock_no, uint8_t *buffer, uint32_t length)read_time_out#uint16_t read_time_out