Application Notes#
The Application Notes listed below cover key topics related to RS9116W WiSeConnectâ„¢. For a complete list of technical documentation and resources, see: RS9116 Technical Resources.
Wi-Fi Regulatory Testing App Note#
Guide for Wi-Fi regulatory testing
Hardware and software requirements and setup
Configure and execute regulatory test modes
Bluetooth Regulatory Testing App Note#
Guide for Bluetooth and BLE regulatory testing
Hardware and software requirements and setup
Configure and execute regulatory test modes
Power Save App Note#
Guide to evaluate low power features using the RS9116 EVK
Hardware and software requirements and setup
Procedure for performing power measurements
Wi-Fi Throughput App Note#
Guide to evaluate and measure Wi-Fi throughput using the RS9116 EVK
Hardware and software requirements and setup
Setup and use the throughput reference project
Procedure for performing throughput measurements
Firmware Update App Note#
Guide to firmware update mechanisms offered for RS9116W
Describes firmware update options using SPI, USB and Wireless interfaces
SPI Protocol App Note#
Details of the SPI implementation of the RS9116W
RS9113 to RS9116 Migration Guide#
Guide for migrating an application from (legacy) RS9113 products to RS9116W
RS9113 and RS9116 part number compatibility
Hardware and software migration requirements