Public Attributes#

Public Attribute Documentation#

join_fail_handler#

void(* join_fail_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 140 of file include/rsi_wlan_non_rom.h

ip_renewal_fail_handler#

void(* ip_renewal_fail_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 143 of file include/rsi_wlan_non_rom.h

remote_socket_terminate_handler#

void(* remote_socket_terminate_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 146 of file include/rsi_wlan_non_rom.h

ip_change_notify_handler#

void(* ip_change_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 149 of file include/rsi_wlan_non_rom.h

stations_connect_notify_handler#

void(* stations_connect_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 152 of file include/rsi_wlan_non_rom.h

stations_disconnect_notify_handler#

void(* stations_disconnect_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 155 of file include/rsi_wlan_non_rom.h

wlan_data_receive_handler#

void(* wlan_data_receive_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 158 of file include/rsi_wlan_non_rom.h

wlan_receive_stats_response_handler#

void(* wlan_receive_stats_response_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 163 of file include/rsi_wlan_non_rom.h

wlan_wfd_discovery_notify_handler#

void(* wlan_wfd_discovery_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 166 of file include/rsi_wlan_non_rom.h

wlan_wfd_connection_request_notify_handler#

void(* wlan_wfd_connection_request_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 169 of file include/rsi_wlan_non_rom.h

wlan_scan_response_handler#

void(* wlan_scan_response_handler) (uint16_t status, const uint8_t *buffer, const uint16_t length)

Definition at line 172 of file include/rsi_wlan_non_rom.h

wlan_join_response_handler#

void(* wlan_join_response_handler) (uint16_t status, const uint8_t *buffer, const uint16_t length)

Definition at line 175 of file include/rsi_wlan_non_rom.h

wlan_ping_response_handler#

void(* wlan_ping_response_handler) (uint16_t status, const uint8_t *buffer, const uint16_t length)

Definition at line 178 of file include/rsi_wlan_non_rom.h

raw_data_receive_handler#

void(* raw_data_receive_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 181 of file include/rsi_wlan_non_rom.h

auto_config_rsp_handler#

void(* auto_config_rsp_handler) (uint16_t status, uint8_t state)

Definition at line 182 of file include/rsi_wlan_non_rom.h

socket_connect_response_handler#

void(* socket_connect_response_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 184 of file include/rsi_wlan_non_rom.h

certificate_response_handler#

void(* certificate_response_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 185 of file include/rsi_wlan_non_rom.h

wlan_async_module_state#

void(* wlan_async_module_state) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 186 of file include/rsi_wlan_non_rom.h

flash_write_response_handler#

void(* flash_write_response_handler) (uint16_t status)

Definition at line 188 of file include/rsi_wlan_non_rom.h

rsi_assertion_cb#

void(* rsi_assertion_cb) (uint16_t assert_val, uint8_t *buffer, const uint32_t length)

Definition at line 191 of file include/rsi_wlan_non_rom.h

rsi_max_available_rx_window#

void(* rsi_max_available_rx_window) (uint16_t status, uint8_t *buffer, const uint32_t length)

Definition at line 194 of file include/rsi_wlan_non_rom.h