You are viewing documentation for version:2.4Public Attributes#uint32_t_16bit_wr_cmd_msbuint32_tqspi_ddr_clk_enuint32_tqspi_loop_back_mode_enuint32_tqspi_manual_ddr_phasseuint32_tddr_data_modeuint32_tddr_inst_modeuint32_tddr_addr_modeuint32_tddr_dummy_modeuint32_tddr_extra_byteuint32_tdual_flash_modeuint32_tsecondary_csnuint32_tpolarity_modeuint32_tvalid_prot_bitsuint32_tno_of_ms_dummy_bytesuint32_tddr_dll_enuint32_tcontinue_fetch_enuint32_tdma_writeuint32_tprot_top_bottomuint32_tauto_csn_based_addr_enPublic Attribute Documentation#_16bit_wr_cmd_msb#uint32_t _16bit_wr_cmd_msbqspi_ddr_clk_en#uint32_t qspi_ddr_clk_enqspi_loop_back_mode_en#uint32_t qspi_loop_back_mode_enqspi_manual_ddr_phasse#uint32_t qspi_manual_ddr_phasseddr_data_mode#uint32_t ddr_data_modeddr_inst_mode#uint32_t ddr_inst_modeddr_addr_mode#uint32_t ddr_addr_modeddr_dummy_mode#uint32_t ddr_dummy_modeddr_extra_byte#uint32_t ddr_extra_bytedual_flash_mode#uint32_t dual_flash_modesecondary_csn#uint32_t secondary_csnpolarity_mode#uint32_t polarity_modevalid_prot_bits#uint32_t valid_prot_bitsno_of_ms_dummy_bytes#uint32_t no_of_ms_dummy_bytesddr_dll_en#uint32_t ddr_dll_encontinue_fetch_en#uint32_t continue_fetch_endma_write#uint32_t dma_writeprot_top_bottom#uint32_t prot_top_bottomauto_csn_based_addr_en#uint32_t auto_csn_based_addr_en