Public Attribute Documentation#

client_profile_magic_word#

uint8_t client_profile_magic_word[4]

wlan_feature_bit_map#

uint8_t wlan_feature_bit_map[4]

tcp_ip_feature_bit_map#

uint8_t tcp_ip_feature_bit_map[4]

custom_feature_bit_map#

uint8_t custom_feature_bit_map[4]

listen_interval#

uint8_t listen_interval[4]

data_rate#

uint8_t data_rate

tx_power#

uint8_t tx_power

band#

uint8_t band

ssid#

uint8_t ssid[RSI_SSID_LEN]

ssid_len#

uint8_t ssid_len

channel#

uint8_t channel[2]

scan_feature_bitmap#

uint8_t scan_feature_bitmap

scan_chan_bitmap_magic_code#

uint8_t scan_chan_bitmap_magic_code[2]

scan_chan_bitmap_2_4_ghz#

uint8_t scan_chan_bitmap_2_4_ghz[4]

scan_chan_bitmap_5_0_ghz#

uint8_t scan_chan_bitmap_5_0_ghz[4]

security_type#

uint8_t security_type

encryption_type#

uint8_t encryption_type

psk#

uint8_t psk[RSI_PSK_LEN]

pmk#

uint8_t pmk[RSI_PMK_LEN]

wep_key#

wep_key_ds_t wep_key

network_profile#

network_profile_t network_profile

feature_frame_params_s#

feature_frame_params_t feature_frame_params_s