You are viewing documentation for version:2.9.0Public Attributes#uint8_teap_profile_magic_worduint8_twlan_feature_bit_mapuint8_ttcp_ip_feature_bit_mapuint8_tcustom_feature_bit_mapuint8_tlisten_intervaluint8_tdata_rateuint8_ttx_poweruint8_tbanduint8_tssiduint8_tssid_lenuint8_tchanneluint8_tscan_feature_bitmapuint8_tscan_chan_bitmap_magic_codeuint8_tscan_chan_bitmap_2_4_ghzuint8_tscan_chan_bitmap_5_0_ghzuint8_tsecurity_typeuint8_teap_methoduint8_tinner_methoduint8_tuser_identityuint8_tpasswdnetwork_profile_tnetwork_profilefeature_frame_params_tfeature_frame_params_sPublic Attribute Documentation#eap_profile_magic_word#uint8_t eap_profile_magic_word[4]wlan_feature_bit_map#uint8_t wlan_feature_bit_map[4]tcp_ip_feature_bit_map#uint8_t tcp_ip_feature_bit_map[4]custom_feature_bit_map#uint8_t custom_feature_bit_map[4]listen_interval#uint8_t listen_intervaldata_rate#uint8_t data_ratetx_power#uint8_t tx_powerband#uint8_t bandssid#uint8_t ssid[RSI_SSID_LEN]ssid_len#uint8_t ssid_lenchannel#uint8_t channel[2]scan_feature_bitmap#uint8_t scan_feature_bitmapscan_chan_bitmap_magic_code#uint8_t scan_chan_bitmap_magic_code[2]scan_chan_bitmap_2_4_ghz#uint8_t scan_chan_bitmap_2_4_ghz[4]scan_chan_bitmap_5_0_ghz#uint8_t scan_chan_bitmap_5_0_ghz[4]security_type#uint8_t security_typeeap_method#uint8_t eap_method[32]inner_method#uint8_t inner_method[32]user_identity#uint8_t user_identity[64]passwd#uint8_t passwd[128]network_profile#network_profile_t network_profilefeature_frame_params_s#feature_frame_params_t feature_frame_params_s