Public Attribute Documentation#
join_fail_handler#
void(* join_fail_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
ip_renewal_fail_handler#
void(* ip_renewal_fail_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
remote_socket_terminate_handler#
void(* remote_socket_terminate_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
ip_change_notify_handler#
void(* ip_change_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
stations_connect_notify_handler#
void(* stations_connect_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
stations_disconnect_notify_handler#
void(* stations_disconnect_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
wlan_data_receive_handler#
void(* wlan_data_receive_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Referenced by rsi_wlan_process_raw_data , and rsi_wlan_register_callbacks
wlan_receive_stats_response_handler#
void(* wlan_receive_stats_response_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
wlan_wfd_discovery_notify_handler#
void(* wlan_wfd_discovery_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
wlan_wfd_connection_request_notify_handler#
void(* wlan_wfd_connection_request_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
wlan_scan_response_handler#
void(* wlan_scan_response_handler) (uint16_t status, const uint8_t *buffer, const uint16_t length)
wlan_join_response_handler#
void(* wlan_join_response_handler) (uint16_t status, const uint8_t *buffer, const uint16_t length)
wlan_ping_response_handler#
void(* wlan_ping_response_handler) (uint16_t status, const uint8_t *buffer, const uint16_t length)
raw_data_receive_handler#
void(* raw_data_receive_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Referenced by rsi_driver_process_recv_data_non_rom , and rsi_wlan_register_callbacks
socket_connect_response_handler#
void(* socket_connect_response_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
certificate_response_handler#
void(* certificate_response_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
wlan_async_module_state#
void(* wlan_async_module_state) (uint16_t status, uint8_t *buffer, const uint32_t length)
rsi_assertion_cb#
void(* rsi_assertion_cb) (uint16_t assert_val, uint8_t *buffer, const uint32_t length)
Referenced by rsi_rx_event_handler , and rsi_wlan_register_callbacks
rsi_max_available_rx_window#
void(* rsi_max_available_rx_window) (uint16_t status, uint8_t *buffer, const uint32_t length)
twt_response_handler#
void(* twt_response_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
wlan_receive_csi_data_response_handler#
void(* wlan_receive_csi_data_response_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Referenced by rsi_wlan_register_callbacks , and rsi_wlan_csi_config_async
sl_wifi_btr_80211_data_receive_cb#
void(* sl_wifi_btr_80211_data_receive_cb) (RSI_STATUS status, uint8_t *buffer, uint32_t length, int8_t rssi, uint32_t rate)
Referenced by rsi_wlan_process_raw_data , and rsi_wlan_register_btr_data_receive_callbacks
sl_wifi_btr_80211_tx_data_status_cb#
void(* sl_wifi_btr_80211_tx_data_status_cb) (uint16_t status, uint32_t token, uint8_t priority, uint32_t rate)