Known Issues and Limitations#
- Mode-3 (PBR + RTT) is not supported. The only way to combine PBR and RTT is through the use of submodes. 
- Submodes can currently be used subject to the following limitations: - Only RTT can be used as submode, with PBR as the main mode. 
- Each submode step must be preceded by 2 main mode steps. 
- Channel map must be set to HIGH. 
- Using submodes increases the calculation time. 
 
- The accuracy of RTT is sub-optimal compared to PBR and performance improvements are under development. 
- Measurement accuracy is heavily affected by the movement speed of the devices. For high accuracy, the movement speed must be lower than 2.1 m/s when operating in the SL_RTL_CS_ALGO_MODE_REAL_TIME_FAST mode, and 1 m/s when operating in the SL_RTL_CS_ALGO_MODE_REAL_TIME_BASIC mode. We are constantly working on improving accuracy and responsiveness for dynamic use-cases. 
- Environmental conditions e.g. walls and metal acting as RF reflectors can affect accuracy. 
- Interoperability with other vendors’ solutions is not yet supported. 
- When operating in SL_RTL_CS_ALGO_MODE_STATIC_HIGH_ACCURACY mode, a degradation in accuracy can be observed in low SNR (Signal-to-Noise Ratio) RF environments. 
- The likeliness indicator should be used with caution. A high value (close to 1) indicates that an estimated distance is likely accurate, while a low value (close to 0) is unreliable and may or may not indicate a bad distance estimate. 
- The maximum supported range in SL_RTL_CS_ALGO_MODE_REAL_TIME_FAST mode is 40 m. 
- The Ranging Service does not support the filtering feature. 
- The diagnostic data mode in the Channel Sounding Analyzer has the following limitations: - NCP baud rate must be set to 921600. 
- When using submodes or SL_RTL_CS_ALGO_MODE_REAL_TIME_BASIC, the procedure intervals must be increased from the default value.