Usage#
slc --help provides details on usage and a list of available commands. slc \<command\> -h shows all options for the command.
SLC-CLI Configuration#
SLC-CLI operations are based on the context of a specific SLC-compatible SDK. It is recommended to first configure SLC-CLI to use a specific SDK by default.
Configure SLC-CLI to a specific GSDK location, for example:
slc configuration --sdk users\<NAME>\SimplicityStudio\SDKs\gecko_sdkThen all commands that use an SDK will use this configured location. If you do not do this, you must specify the SDK path with the - -sdk option each time you issue a command, such as generate discussed below.
If using GNU toolchain from the command line (for example, with a GNU Make build system), first configure your GCC location.
slc configuration -gcc=\path\to\your\GNU\ARM\embedded\toolchainNote: If you do not already have a GNU toolchain installed, you can download the proper version (aligned with what your SDK supports) from here: https://developer.arm.com/tools-and-software/open-source-software/developer-tools/gnu-toolchain/gnu-rm/downloads. See the release notes for your SDK version for compatible compilers.
Example - SLC-CLI configuration on MacOS for GNU toolchain with default GSDK installation directory:
slc configuration --sdk=~/SimplicityStudio/SDKs/gecko_sdk --gcc-toolchain=/Applications/ARM
Operation | Example | Description |
|---|---|---|
configuration |
| Sets the given SDK to be default available (unless explicitly overridden in other commands). Any command that requires an SDK parameter will no longer require it, and will instead use this configured default. This either points directly to an .slcs file, or it points to a folder containing an .slcs file. Supplying an empty string (--sdk="") clears this value. May be set to a relative value. If this value is set and an override path is provided in the generation operation, the override is used. |
| Prints the current configuration file and its location. | |
| Sets the default GCC toolchain path for use with the Makefile generator. This should point to the directory that contains the bin and lib folders. |
General Options#
These options can be specified for any action and must appear after the command. For instance, slc configuration --cli-config file.cfg –sdk=/sdk/path is correct.
Option | Example | Description |
|---|---|---|
|
| Sets verbosity levels. Values: SILENT, ERROR, WARNING, INFO, DEBUG, TRACE |
|
| Allows customization of where the configuration information, set via slc configuration and subcommands, is stored. Overrides the defaults and can be used for every command if the defaults are not properly working in your environment. This must be a file. The output of slc-cli help provides the default location on your system. |
|
| The working directory that the command line should assume it was called from, such as for relative path resolution. In most cases, this should not need to be overridden. |
Working with Projects#
This section assumes you have configured the GSDK location as described above.
slc generate *\<path\|to\|example.slcp\>* generates a project from an existing .slcp file, such as an SDK example. The path to the example is either the fully defined path, or the path relative to the calling location.
Key options are:
-d <destination> (optional) specifies the destination for the generated project. If not specified, the project is generated to the source.slcp location.
-np generates a new project by copying the .slcp file and all files defined in it into the destination location. All file references in the .slcp are updated to point to the destination location. Any sources that should be highlighted are shown in the SLC-CLI output.
-name=<generated-name> specifies a different generated project name. Otherwise the name of the source .slcp file is used.
--with <device|board> customizes the generated project for the target specified by the full part number or board ID, for example “EFR32BG22C224F512IM40” or “brd4184b”.
To generate a new project with a new name for all supported toolchains:
slc generate \path\to\example.slcp -np -d <project destination> -name=<new name> --with <board or device_that_supports_project>
A number of files are generated that can be used with different tools. For example, to build the project with Make (if Make is in your path):
make -f <project>.Makefile
Examples:
Windows: Generate for all toolchains, for EFR32MG12P232F512GM68 device:
slc generate C:\Users\<user>\SimplicityStudio\SDKs\gecko_sdk\app\bluetooth\example\soc_empty\soc_empty.slcp -np -d c:\test-soc-empty\ -name=test-soc-empty --with EFR32MG12P232F512GM68
MacOS: Generate, build (GNU Make/GCC), and flash (Simplicity Commander) project to Thunderboard Sense 2 (BRD4166A):
$ GSDK=~/SimplicityStudio/SDKs/gecko_sdk
$ slc configuration --sdk=$GSDK --gcc-toolchain=/Applications/ARM
$ slc generate $GSDK/app/common/example/blink_baremetal -np -d blinky -name=blinky -o makefile
--with brd4166a
$ cd blinky
$ make -f blinky.Makefile
$ commander flash build/debug/blinky.hexProject Operation Options#
All project-level operations listed in section Project Operations can accept the same basic arguments enumerated here.
Option | Required | Example | Description |
|---|---|---|---|
| yes, may be a positional parameter instead | -p blink.slcp | The actual project file that any project operations will be working against. |
| no | --with brd3200c,micriumos --with pwm:led0:led1,brd2200a | Comma-separated list of components to include in the project in addition to components enumerated by the .slcp file itself and in addition to any auto-computed dependencies. If a component is instantiable, then the instance names must be supplied separated by ':', with the first of the ':' separated list being the actual id, and subsequent ones being instance names. |
Project Operations#
Project operations always specify an SDK to load from as well as a project file <project_name>.slcp to draw from. You must specify an SDK (-s or --sdk) for every project operation unless you have configured a default SDK.
Operation | Example/Arguments | Description |
|---|---|---|
generate |
| Generates the project to the given destination. By default this links all sources. Destination is not required. If not specified, then the slcp directory is used. |
| Location for the generated project. If not provided, the .slcp or .slcw location is used. Generation location is used even for non-generating commands, as information there can still contribute to the project state. | |
| Overrides the project name in the slcp. This determines some output file names and the generated binary names. | |
| The output of the generation, effectively what kinds of files should be generated and for what tools/IDEs. | |
| Forces operation to continue in the presence of validation errors. | |
| para:[If the slcp parser finds a potential problem and issues a warning, generation is halted.] para:[Examples: a project refers to a component not in the SDK , or a project uses deprecated metadata terms (like name instead of id for component listing, or name instead of project_name for the project's default name)] | |
| Provides the same function as ‘configuration’ in the .slcp but command line options take precedence. Takes a comma-delimited list of changes in the format “configuration_name:value”. The same configuration cannot be referenced more than once on the command line. | |
| Copies all files referenced by this project, selected components, and any other running tools (Pin Tool, etc.). By default, no files are copied. | |
| Copies all files referenced by the project and links any SDK sources. Can be combined with -cpsdk. | |
| Copies all files referenced by the selected components and links any project sources. Can be combined with -cpproj. | |
| Causes all files to be linked into the generation location. Only generated files will exist in the generation location. Cannot be used with any other copy operation. | |
| Runs the new project creation layout. This runs a standard generation step and then copies over any project sources (slcp, config folder, etc.), fixing any paths in the slcp file to point to the new location of the files. This defaults to -cpproj. | |
| Location for custom export templates. Each exporter requires its own particular name for the files in this directory, but generally they are looking for the same files defined in the global exporter directory (<install>/developer/exporter_templates) using 'custom.<extension>' (e.g., custom.project.mak) | |
| Generates for the specified toolchain. The toolchains are not treated in the same way as components and so do not appear selected in the project. The current valid selections are gcc and iar. | |
| Specifies the tools to be generated based on the file extension. If this is not provided, then all active tools will generate. You may list more than one tool extension separated by commas. | |
| The output of the generation, effectively what kinds of files should be generated, and for what tools/IDEs. You may list more than one type, separated by commas. | |
| Forces the IAR EWP generator to define all SLC contributed sources in the *.ewp file as well as the *.ipcf file. This mimics the IAR Project Connection support in IAR Embedded Workbench and is useful for Linux builds of IAR, which do not support *.ipcf files. | |
| Overrides the default 30s timeout for each generation cycle. One call to generate may include multiple generation cycles, so this total generation time could be multiples of this timeout. | |
| If set, all errors, warnings, and information is only printed to the process log files. Nothing is printed to the console. | |
| Location of either the sdk folder containing the .slcs file, or the file itself. This is only required if no default sdk is set using 'slc configuration -s SDK_PATH'. If an sdk is supplied here and one is configured as default, this one takes precedence. | |
| Causes all files to be generated as in the template style. This is useful for pre-made examples. This turns on no_copy and therefore cannot be used with copy sources. | |
| Accepts a comma separated list of component IDs to be added to the project. Use a ':' operator for instance-capable components to separate instance names after the component ID (for example, 'pwm:led0:led1' for led0 and led1 instances with pwm). If a component is to come from an extension, a semicolon should be used first to specify the id of the extension such as 'pwm;arc:led0:led1' if with-ing a component called pwm from an extension called 'arc' with instances 'led0' and 'led1'. The version of the extension is not supplied but is inferred from the project state. | |
| Accepts a comma separated list of component IDs to be removed from the project. You may use a ':' operator with instance-capable components to specify the instance to remove. If no ‘:’ is provided, all instances are removed. This uses ‘;’ semantics as described above for ‘--with’ to remove components belonging to extensions. --without runs after the ‘--with’ command, so if a component appears in both lists it will not be added. | |
validate-project |
| Validates if a project would generate, essentially a dry run of generation. If the project is invalid, more information (such as a dependency tree) is output, indicating what and why it failed to auto-select all required dependencies, and what was missing. Python validation is not run by default. |
| Tells the configuration validation scripts to run using the specified config folder for the project. Configuration files on that path will contribute their configuration values. The rule is that, if a configuration value appears in a config file on this path, it is considered the ultimate user configuration and overrides any default values. | |
summarise, summarize |
| Shows a summary of all components that make up a project, including both those explicitly set in the .slcp, and those implicitly brought in via dependency resolution. |
| Summary of implicit components will be replaced with a long list of implicit components that include why they were brought in (the component that needed them, and the API rule.) In many cases, the component name and API ID are identical, but essentially the left side of 'for' is the component ID, and the right side is the API(s). | |
| An additional list is provided at the end of the summary showing every API that is provided by the project. In other words, every selected component put together will form a total set of available API. | |
graph |
| Shows a dependency graph instead of the inverted dependency system that Any component that provides an API other than itself will have that API listed after its name if that API is responsible for providing something another component in this project required. Any component that appears as a 'child' to itself will show a green '[Cycle]' phrase. Cycles do not prevent dependency management from working. This merely calls attention to them. |
| Option to show validation issues in-line with the dependency graph. Validation issues are prefaced with an '!' and, if color is supported, are red. | |
| Draws attention to a specific component/component(s) via either color or text, wherever they appear in the tree. | |
clone |
| Clones sdk components for developers who wish to use a component in a slightly modified form. Takes care of ensuring all referenced files and other data is copied so that the cloned components are truly self-contained. To use the resulting clone, place it in a new sdk extension. |
| The location that the component will be cloned into. The component's slcc and directly required files will be cloned to this location. | |
| The component to be cloned. Referenced files will be copied along with the .slcc, and the project search paths will be updated and saved. Clone data is automatically added based on the current system's date. | |
| If the optional author option is specified, the cloned component's author field in the .slcc is updated. | |
upgrade |
| Upgrades the given project in place. If no upgrade rules report verification is needed or an upgrade is impossible, this modifies the project and the config folder in the same folder as the project. Does nothing if no config folder exists or the upgrade cannot complete properly. .bak files are created as backups for all files affected by the upgrade. |
| Runs the upgrade up to the point where the temporary configuration files that have been modified would be merged into the project, but stops short. It reports any issues upgrading, but even if there none, it will not actually modify the project. | |
| If any upgrade rules indicate that 'verification is required', passing this allows the upgrade to take place. | |
sbom |
| Add every component from a comma separated list of input SDK or extension path to the SBOM. This is a utility command that is fully equivalent to |
| The CycloneDX JSON output format. | |
| The CycloneDX XML output format. | |
| The SPDX default (tag:value) output format. | |
| The SPDX JSON. |
Working with SDKs and Extensions#
These commands provide information about the components (.slcc files) included in an SDK or extension.
SDK Options#
These options are shared among all SDK commands.
Option | Example | Description |
|---|---|---|
-s --sdk |
| Indicates the location of the primary SDK to use. This option overrides the global SDK configuration. If no SDK is configured (see above for Configuration) then this option becomes required. This either points directly to the .slcs file, or it points to a folder containing that file. |
SDK Operations#
Operation | Example/Arguments | Description |
|---|---|---|
where |
| Displays the location of a component based on the name. This is a subset of the information in examine. |
examine |
| Displays information about a component, such as where it is defined in the SDK, sources, provided APIs, and all additional metadata defined in the yaml itself. |
validate |
| Validates the .slcc file only, without validating anything else in the SDK. This ensures it is both proper yaml, and that it makes no semantic errors (such as missing required fields, misnamed fields, junk fields, or incorrect types). |
show-available |
| Shows available toolchains and/or project types to use with generate or all distinct values for a component option (quality, provides, category, etc.). |
prune |
| Returns a list of component IDs that are not conflicting with the given components. This is most effectively used to filter out components that would not work on certain hardware. Unlike slc choices, this is not intended to help fix validation errors, but rather to show everything that one could possibly add to a project given the current constraints. This uses the project-level --with commands. A project may still be specified, however, in which case the total components in the project are treated as the input to this command. Note: Using --with instead of an .slcp means including the components on the command line only. No dependencies are automatically resolved! If used directly with .slcp files, project dependencies are resolved as normal. |
| After displaying all available components that could be added, shows a (typically very long) section afterwards of everything that was filtered out due to conflicts of dependencies, and then a list of APIs that are subsequently unavailable. The unavailable API list includes 1 to many OR-listings of requirements that would have had to have existed for the API to be acceptable for this project. |
Creating SDK Extensions#
This section discusses what constitutes an SDK extension and how to create one, as well as collating any information from the primary specification that pertains to SDK extensions. Note that this document is updated separately from the specification. In the event that the specification and this document do not align, the specification supersedes this document.
What Makes Up an SDK Extension?#
To be used as an SDK extension, all you need initially is an .slce file and a folder that contains it. This becomes the container for the SDK extension.
Additionally, if you intend to install an SDK extension into an SDK manually (as opposed to letting the Simplicity Studio UI handle it), make sure the folder containing the .slce file is in a folder called extension inside of the SDK you intend to install it into.
Creating the Empty SDK Extension#
First you will create an empty SDK extension for the sole purpose of testing that the integration of the SDK extension into the SDK is successful. So you can test as you go, you will create an SDK extension such that you do not need to go to the Simplicity Studio UI to install it.
Name your base folder anything you like.
Ensure your base folder is in the extension directory of the SDK. If the folder does not exist, create it. By default, it is likely you will not have it if you have yet to install extensions into a particular SDK.
Because you will be using the
slc clilater to verify your SDK extension is installed properly, make sure you are creating your SDK extension in the same SDK that is configured withslc configuration –-sdk.If you are performing these steps with an sdk you downloaded using the Simplicity Studio installation, you will typically find the sdk in your user home folder. Navigate to SimplicityStudio → SDKs → gecko_sdk to find your installed sdk. You can also see where you installed the sdk from Simplicity Studio by checking the installation manager. Go to Launcher View, select Install at the top, and select the SDKs tab. Then, find the Gecko SDK - 32-bit and Wireless MCUs installation card and check the path indicated there.
This is an example folder structure:
+ - SimplicityStudio | + - SDKs | + - gecko_sdk | + - extension | + - your_extensionNote: This is extension singular, not extensions plural.
Create an
.slcefile at the base folder you wish to use. If starting from scratch completely, your folder may be empty.Substituting <text> where appropriate, enter the following into the
.slcefile..slce minimum working data
id: "<your_extension_id>" label: "<your_extension_label>" version: <your_extension_version> sdk: id: "gecko_sdk" version: "4.1.0" component_path: - path: <your_component_path><your_extension_id> is a unique id for this SDK extension and how SLC internally recognizes it as distinct from another vendor. The SLC specification for id indicates which characters are allowed. Generally, this means no spaces, all lowercase, and _ (underscore character) are permitted.
<your_extension_label> a human-readable name for the SDK extension. This may contain spaces.
<your_extension_version> the starting version. This must follow semantic versioning rules – for example, 1.0.0, 0.0.1.
<your_component_path> is the folder at the same level as the
.slcefile where the SDK extension can find your.slccfiles. If you do not know, the.slccfile defines an installable component into an SLC project. You may define multiple paths here as well. This procedure assumes the path is . , as in
component_path: - path: .The sdk definition is typically
gecko_sdkbecause that is the only SLC aware Silicon Labs sdk at this time. You may need to change the version number if you have a later version of the GSDK.If you want to learn your
gecko_sdkversion without opening Simplicity Studio, open thegecko_sdk.slcsfile inside the sdk folder and check thesdk_versionmetadata.
You now have a valid
.slcefile. If you already have some.slccfiles and they are targeted bycomponent_path, skip to step 6. Otherwise:Make a new
.slccfile in the same directory as the.slce(or in one of the directories pointed to bycomponent_path).Add a bare minimum amount of text for the
.slccto be considered valid.For example:
id: neopolitan_icecream label: Neopolitan Icecream package: "ext-comp" description: Neopolitan Icecream category: Melting|Icecream quality: alphaThe above is an absolute minimum set of required keys for an
.slccfile to be considered a valid component.
Ensure that your
slccommand line is installed and available.Ensure that
slc configurationis set to use the sdk you are installing the SDK extension for.Run
slc signature trust -extpath <path_to_your_extension_sdk>so it is trusted. Otherwise, none of its contents will be parsed, and will therefore not be found in later steps. This should be the path to the folder containing the .slce , not to the.slceitself.Note: This is different from
slc signature trust -extid <your_extension_id>:<your_extension_version>which installs trust for your SDK extension based on itsidandversionregardless of where it ends up moving. The former method will trust the SDK extension location allowing you to rename or reversion it without losing trust. If you are following this procedure and manually installed the SDK extension in with your GSDK, you will likely vastly prefer the-extpathoption.Run
slc signature trust --sdk <path_to_the_gecko_sdk>if you have not yet trusted your SDK.Run
slc examine <your_slcc_component_id> -ext <your_extension_id>:<your_extension_version>where theidis either the dummyidyou created for the test component (in the above example, that would beneopolitan_icecream), or theidof some component that should exist in your SDK extension. The-extpart tellsexamineto look in a specific SDK extension and you must supply both theidandversionso it knows where to look (since the sameidcould be used in different places).The SLC command line will report the component is found and the information about it will be displayed on the console. If it does not appear, recheck the above steps. Otherwise, you have installed your SDK extension.
Note: The most common error here is not trusting the SDK extension. If it is not trusted, you will not receive any notification, it will just not load and not find the component.
Making a Project Use an SDK Extension (Command Line)#
Normally, you can add an SDK extension to a project using the Component Selector in the Simplicity Studio User Experience (UX). Without that, you must do this manually. You add an SDK extension to a project by modifying its .slcp file to refer to the SDK extension. Components within that SDK extension are included using a special syntax.
Make a new project. This is beyond the scope of this document, but you can take an existing Simplicity Studio project you have or use
slc generate -npon an example project in the SDK to create a new one to work with if you do not have one already. Refer to the relevantslcdocumentation on how to find and generate an example.Inside the
.slcpfile, add a section as shown below. Add to the same level as other root metadata tags:sdk_extension: - id: <your_extension_id> version: <your_extension_version>This tells the project that it will use that SDK extension with specifically that version. You may define multiple SDK extensions to use in a project, but for a given
id, you may only choose one version.Now, tell the project to use one of the components in the SDK extension. There is a
componentkey at the root of the yaml with a list of components selected in a project. Observe the difference between referring to a component from the SDK and a component from the SDK extension as shown below.component: - id: emlib - id: neopolitan_icecream from: <your_extension_id>emlibcomes from the GSDK. Any component from the GSDK needs only theidfield. You do not need to have this specific component. This is just an example of what using a component from the main SDK looks like compared to the SDK extension.neopolitan_icecream, or whateveridof a component in your sdk extension, comes from that SDK extension. As such, you need to tell SLC that this component comes from a different location. Note that the version is not included next to thefromfield. This is whysdk_extensionfield exists earlier.sdk_extensionindicates what specific SDK extension to pick out. You cannot have multiple SDK extensions with the sameideven if the versions are different, in the same project. The component listing will always refer to whatever version of that SDK extension is being brought in at the time.
You can now use
slc summariseon the project to view and ensure that your project is seeing the component.
Using Your SDK Extension with the Simplicity Studio IDE#
The Simplicity Studio Integrated Development Environment (IDE) provides a User Interface (UI) for adding SDK extensions from anywhere on your system. However, if you are actively developing SDK extensions, it is important to be aware of a few limitations. This section discusses how to add your custom SDK extension to Simplicity Studio in this way and what to look out for as an SDK extension developer.
First, if you have followed the above procedures up to this point and used a project that is already part of a Simplicity Studio workspace, it is already connected. You need only launch Simplicity Studio and open the project. The SDK extension will already be installed and you can browse components within it.
If you followed the above procedures but did not use a project in a Simplicity Studio workspace, follow these steps
Using an already installed and trusted SDK extension with a project:
Create a new project or pick an existing one using the same
sdkyou installed the SDK extension for.Open the
.slcpfile.Navigate to the Component Selector by clicking the Software Components tab.
Search for a component in your SDK extension.
After you find it, Simplicity Studio prompts you to add the SDK extension to the project before you install the component.
Install the component and your project is now connected to that SDK extension.
For the above steps, you do not need to install the SDK extension at a preference level to be globally accessible. By placing it in the GSDK’s extension folder, you already did that manually and Simplicity Studio has detected that.
However, if you did not install the SDK extension or you are using a different GSDK that does not have the SDK extension, your flow will be a bit more involved. If you wish to use your SDK extension with a different SDK or you have distributed it and another SDK wishes to use it, follow these steps:
In Simplicity Studio go to Preferences > Simplicity Studio > SDKs and select the Gecko SDK Suite to which the SDK extension will be added. Click Add Extension….
Click Browse and navigate to the root folder of the new SDK extension and click Select Folder.
The SDK extension should be displayed in the Detected SDK Extension window with the correct name, version, and path. Click OK and then Trust and Apply and Close.
Important: Be aware that installing an SDK extension like this will copy the SDK extension from wherever it was into the proper folder structure and rename it so it is detected as an SDK extension. Because this is a copy, changes you make to your original SDK extension will not be reflected until you remove and add the SDK extension again. This is why the earlier part of the above procedures recommend starting from the correct installation location of the GSDK you want to test with because this shields you from this complication.
You can now follow the above steps in Using an already installed and trusted SDK extension with a project.
Daemon Mode#
The SLC CLI can be run as a daemon. In this mode, the application is launched and remains open to service further commands. This reduces the time to service any given command, especially those which require loading the sdk (which is most of them). To run a command in daemon mode, add --daemon to any command, after the slc but before the command itself. For example, slc --daemon generate neo_politan.slcp -d gen_destination. If the daemon is not currently running, it will start. If it is, it will merely connect.
The daemon mode was built to scale with Continuous Integration and Continuous Development (CI/CD) systems that may be running many operations at once. As such, it is enough to just add --daemon to any command, and SLC CLI will automatically handle what it needs to ensure that if multiple calls are all attempting to start the daemon, only one will win and service every call.
Daemon Mode Considerations#
The SDK that is loaded when the daemon first launches, as configured by slc configuration, is the assumed default for all future commands until the daemon is shut down.
When using the daemon for CI/CD flows:
It is recommended that every command references the --sdk directly and does not rely on any configuration.
Run all slc signature trust commands with the --daemon option.
Shutting Down#
The daemon will automatically shut down in two scenarios (outside of crashes):
If a bug occurs where a daemon is launched but not connected to, the daemon process will end after 30 seconds.
After the daemon has serviced at least one command, and it has been more than 30 minutes since the last command. This timeout can be adjusted.
The daemon can be manually shut down by issuing the following command:
slc --daemon daemon-shutdownDaemon Options Reference#
The following are supported daemon-specific options that apply to the daemon connections themselves. As with --daemon they should be used before the slc command.
Option | Example | Description |
|---|---|---|
--do-not-launch-daemon | Will attempt to connect to an existing daemon, but will fail if none is present (in other words, it will not attempt to start up a daemon if one is not available). | |
--daemon-timeout=TIMEOUT | How long, in minutes, the daemon will stay alive after servicing a request before it automatically shuts down. | |
--daemon-only | If set, the daemon will not attempt to use a direct call to fallback. Under normal circumstances, if something goes wrong attempting to connect to a daemon, then SLC CLI is launched directly to service whatever command it was given. This fallback may be considered more of a problem than a solution in some cases, such as system testing. If this is set, the launcher will never attempt to do a direct launch of SLC CLI, and fail immediately if anything goes wrong attempting to either start, or connect to, a Daemon. | |
--reload-sdk | Reload the SDK from the input location from disk. Users should call this if the SDK has changed on disk and SLC is currently running in Daemon mode. |
Workarounds#
When SLC CLI has issues with daemon mode, it will try to fall back to servicing the command as if daemon mode was not requested. In the event of instability, try the following:
Check the user directory's .uc/cli folder for data directories (cli ones should be cli_pdata.) Delete all of the data directories. Normally, the launcher should delete .running files that are stale (empty and never getting filled in) or refer to dead process ids, but if a daemon has hung in an unexpected way and simply cannot respond, this is the easiest way to remove it from consideration.
Check if there are any stray .lock files in any data directories, and delete them if they exist.